タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L40.5X5W |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
L3M |
Package Description Descriptive text for this package.
|
40L 5x5 SCQFN Wettable Flank |
Package Status | Active |
Package Type | SCQFN |
Package Code The unique identifier of this package.
|
L3M |
カテゴリ | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
長さ | 5mm |
幅 | 5mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5.00 x 5.00 x 0.75 |