Smart Lock Solution Reference Design
The demand for smart locks is a rapidly growing segment for the home and building automation industries. This smart door lock solution features fingerprint control and...
The demand for smart locks is a rapidly growing segment for the home and building automation industries. These locks need to be able to communicate with a smart home or building via fingerprint recognition and/or with a mobile phone using a common wireless communication protocol such as Bluetooth®, Wi-Fi, or near-field communication (NFC). The GreenPAK™ family of cost-effective NVM programmable devices provides features such as a motor driver and LED control. The high-performance, low pin count, 32-bit microcontroller (MCU) is available to design in a fingerprint module for algorithm support.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RX651 32-bit Microcontrollers with RXv2 Core, Large-capacity RAM, and Enhanced Security, Connectivity and HMI Capabilities
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
RA2E1 48MHz Arm® Cortex®-M23 Entry Level General-Purpose Microcontroller
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
PTX105R Mid-power, Multi-protocol NFC Forum Compliant Reader
|
NFC | Buy / Sample |
SLG47105 HVPAK™ Programmable Mixed-Signal Matrix with Four Outputs with Operating Voltage up to 13.2 V and up to 2 A Current per Output
|
HVPAK™, Power GreenPAK™, Dual Supply GreenPAK™ | Buy / Sample |
DA14531 SmartBond™ Ultra-Low Power Bluetooth® 5.1 System-on-Chip
|
Bluetooth® Low Energy | Buy / Sample |
DA16200 Ultra-Low Power Wi-Fi SoC for Battery-Powered IoT Devices
|
Low Power Wi-Fi | Buy / Sample |
DA16600MOD Ultra-Low Power Wi-Fi + Bluetooth® Low Energy Combo Modules for Battery Powered IoT Devices
|
Low Power Wi-Fi | Buy / Sample |
SLG46537 GreenPAK™ Programmable Mixed-signal Matrix with Asynchronous State Machine
|
GreenPAK™ with Asynchronous State Machine, Power GreenPAK™ | Buy / Sample |
ISL29501 Time of Flight (ToF) Signal Processing IC
|
Proximity Sensors | Buy / Sample |
DA7280 Low Power High-Definition Haptic Driver for Next Generation Human Machine Interfaces
|
Haptic Drivers | Buy / Sample |
The demand for smart locks is a rapidly growing segment for the home and building automation industries. This smart door lock solution features fingerprint control and...
Using Renesas’ Quick Connect Platform, developers can build a rapid prototype that scales from a simple fingerprint-accessible lock to a Wi-Fi, and NFC-enabled door lock. By leveraging industry-standard interfaces, it’s seamless to mix and match processing, sensing, and connectivity products based on application needs. This video showcases how you can build a modular smart lock, with multiple ways to grant door access, in just minutes!
![]() |
Unlocking Innovation: Renesas Revolutionizes Smart Locks | Blog Post | Apr 15, 2024 |