Skip to main content

Overview

Description

The PTX105R is the industry’s best-performing NFC controller for Internet of Things applications. Due to its unique sine wave architecture, PTX105R is an optimized solution for IoT applications with small form factors. Superior sensitivity, accurate digital wave shaping, and a reduced bill-of-materials compared to conventional square-wave NFC controllers enable optimal interoperability, simplified FCC certification and faster NFC Forum compliance.

Benefits:

  • Easier to achieve interoperability with the broader set of more demanding NFC device form factors
  • Reliable NFC coupling in challenging operating environments, or with small form factor antenna
  • Supports operation through an antenna typically 4-5 times smaller than that required by conventional NFC readers
  • Fewer external components for bill-of-materials cost and space savings

Features

  • Output power up to 1W @5V 
  • Very high Receiver sensitivity (-80dBc) 
  • Sine Wave output 
  • Accurate Digital Wave Shaping 
  • Removal of second resonating structure introduced by EMI 
  • DiRAC: Direct antenna connection 
  • NFC Split Stack handling Time critical commands 
  • Less packet exchanged between NFC and MCU 
  • Customer accessible GPIOs

Comparison

Applications

  • Mid-power universal multi-market reader solutions

Documentation

Design & Development

Software & Tools

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Innovative Renesas NFC Reader Portfolio

Experience the future of NFC technology with Renesas NFC Readers. Say goodbye to cumbersome EMC filters and intricate matching components, as our cutting-edge technology paves the way for seamless integration and sleek, space-efficient designs.