Processing table
Chipset Manufacturer |
Clock Spec. |
100M SSC Outputs |
100M Non-SSC Outputs |
PCI 33.33M Outputs (#) |
25M Outputs |
Advanced Features |
Power Consumption Typ (mW) |
App Jitter Compliance |
Supply Voltage (V) |
Output Type |
Xtal Freq (MHz) |
Diff. Termination Resistors |
Lead Count (#) |
Package Area (mm²) |
Chipset Name |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||
System Clock Generator for Loongson Platform | Loongson | Loongson 7A | 0 | 8 | 0 | 1 | 33MHz or 48MHz, 200MHz Differential LVDS | 232 | 10GbE, PCIe Gen1, PCIe Gen2, PCIe Gen3, USB 3.0 | 1.8 - 3.3 | HCSL, LP-HCSL, LVCMOS, LVDS, LVPECL | 25 | 0 | 48 | 7A1000, L3A3000 | VFQFPN | ||
Clock Generator for Freescale P1010, P1020, P2020, P2040 Processors | NXP | Programmable Clock, Spread Spectrum | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 3.3 | HCSL, LVCMOS | 25 | 48 | 49, 76.3 | P1010, P1020, P2020, P2040 | TSSOP, VFQFPN | 3.181 | |||||||
HCSL/LVCMOS Clock Generator | Cavium | Cavium: Period Jitter < 70 ps | 0 | 10 | 0 | 2 | 25M output(s), 50M output(s), 100M output(s), 125M output(s) and more... |
901 | PCIe Gen1, PCIe Gen2, PCIe Gen3, XAUI | 3.3 | HCSL, LVCMOS | 25 | 40 | 72 | 100 | VFQFPN | 22.21 | |
Clock Generator For Cavium Processors | Cavium | Cavium: Period Jitter < 70 ps | 0 | 10 | 0 | 2 | 25M output(s), 50M output(s), 100M output(s), 125M output(s) and more... |
901 | PCIe Gen1, PCIe Gen2, PCIe Gen3, XAUI | 3.3 | HCSL, LVCMOS | 25 | 40 | 72 | 100 | VFQFPN | ||
FemtoClock™ NG Crystal-to-LVDS/HCSL Clock Synthesizer | Cavium | Cavium: Period Jitter < 44 ps | 0 | 4 | 0 | 0 | 100M output(s), 125M output(s), 156.25M output(s) and more... |
834 | RXAUI, XAUI | 2.5 - 3.3 | HCSL, LVDS | 25 | 10 | 32 | 25 | VFQFPN | 15.55 | |
FemtoClock™ Crystal-to-Differential HCSL/LVCMOS Frequency Synthesizer | Cavium | Cavium: Period Jitter < 70 ps | 1 | 2 | 0 | 12 | Frequency Margining, Programmable Clock, Spread Spectrum | 1060 | PCIe Gen1, PCIe Gen2, PCIe Gen3 | 3.3 | HCSL, LVCMOS | 25 | 6 | 56 | 64 | VFQFPN | ||
Clock Generator For Cavium Processors | Cavium | Cavium: Period Jitter < 44 ps | 0 | 10 | 0 | 2 | 25M output(s), 50M output(s), 100M output(s), 125M output(s) and more... |
970 | PCIe Gen1, PCIe Gen2, PCIe Gen3, RXAUI, XAUI | 3.3 | HCSL, LVCMOS | 25 | 40 | 72 | 100 | VFQFPN | ||
CK420BQシンセサイザ | Intel | CK420BQ | 7 | 4 | 5 | 0 | 14.318M output(s), 48M output(s), DOT96M output pair(s) | 1300 | PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI | 3.3 | HCSL, LVTTL | 25 | 48 | 64 | 81, 103.7 | C600, Lewisburg, Patsburg, Wellsburg | TSSOP, VFQFPN | 5.262 |
CK420BQ Derivative Synthesizer | Intel | CK420BQ Derivative | 3 | 2 | 5 | 0 | 14.318M output(s), 48M output(s), DOT96M output pair(s) | 825 | PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI | 3.3 | HCSL, LVTTL | 25 | 24 | 48 | 36 | C600, Lewisburg, Patsburg, Wellsburg | VFQFPN | 5.3 |
56-Pin CK505 Derivative for Embedded Systems | Intel | CK505 Derivative | 7 | 1 | 5 | 1 | 14.318M output(s), 48M output(s), CPU 100M-400M output pair(s) and more... |
450 | PCIe Gen1, PCIe Gen2 | 3.3 | LP-HCSL, LVTTL | 14.318 | 0 | 56 | 85.4 | TSSOP | 14.27 | |
64-Pin CK505 Derivative for Embedded Systems | Intel | CK505 Derivative | 12 | 1 | 5 | 1 | 14.318M output(s), 48M output(s), CPU 100M-400M output pair(s) and more... |
383 | PCIe Gen1, PCIe Gen2 | 3.3 | LP-HCSL, LVTTL | 14.318 | 0 | 64 | 81, 103.7 | TSSOP, VFQFPN | 7.381 | |
Intelサーバ用CK-MNG+周辺機器シンセサイザ | Intel | CK-MNG+ | 1 | 0 | 1 | 2 | 32.768k output(s), 50M output(s), 125M output(s), DOT96M output pair(s) | 673 | 3.3 | HCSL, LVTTL | 25 | 8 | 40 | 36 | C600, Lewisburg, Patsburg, Wellsburg | VFQFPN | 3.379 | |
CK-µS for Intel µServers with 1GbE, PCIe Gen1-3 and SATA 1-3 | Intel | LP-HCSL | 14.318 | 48 | VFQFPN | 3.493 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product