Skip to main content

Features

  • LP-HCSL outputs eliminate up to 16 termination resistors.
  • PCIe Gen 1–7 compliance
  • 2:4 or two 1:2 multiplexer options
  • Drive both source-terminated and double-terminated loads selectable 85Ω and 100Ω output impedance
  • Open-drain LOS (Loss-Of-Signal) indication output
  • Power down tolerance (PDT)
  • Flexible startup sequencing (FSS)
  • Automatic clock parking (ACP)
  • Dedicated OE# pins to control group output
  • 4mm × 4mm 28-VFQFPN package

Description

The RC19204 is a 2:4 PCIe Gen7 multiplexer that is backward compatible with earlier PCIe generations. The RC19204 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.

Parameters

Attributes Value
Temp. Range (°C) -40 to 105°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 4.0 x 4.0 x 0.9 28 0.4

Application Block Diagrams

Genoa Server Block Diagram
AMD 4th-Gen EPYC (Genoa) Power & Timing System
Complete power and timing system for AMD Genoa with SVI3, DDR5, and PCIe Gen 5/6 support.

Applied Filters: