DAQ on a Stick with Honeywell Pressure Sensor Kit
The DAQ on a Stick with Honeywell Pressure Sensor uses Renesas' data acquisition (DAQ) on a stick reference design with Honeywell's NBP Series-Uncompensated/Unamplified...
The Intersil ISL43841 device is a precision, bidirectional, analog switches configured as a a dual 4 channel multiplexer/ demultiplexer designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. The device has a latch bar pin to lock in the last switch address. ON resistance of 39Ω with a ±5V supply and 125Ω with a +3. 3V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 0. 1nA at +25°C or 2. 5nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 748 KB | |
Brochure | PDF 5.41 MB 日本語 | |
End Of Life Notice | PDF 319 KB | |
Manual - Development Tools | PDF 1.21 MB | |
Manual - Development Tools | PDF 1.09 MB | |
Manual - Development Tools | PDF 721 KB | |
Product Change Notice | PDF 225 KB | |
Application Note | PDF 843 KB | |
8 items
|
The DAQ on a Stick with Honeywell Pressure Sensor uses Renesas' data acquisition (DAQ) on a stick reference design with Honeywell's NBP Series-Uncompensated/Unamplified...
The DAQ on a Stick Renesas Strain Gauge is one of a series of reference designs highlighting Renesas' precision products with different microcontrollers. This reference...
The DAQ on a Stick Strain Gauge with Programmable In Amp is one of a series of reference designs highlighting Renesas' precision products with different...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.