Skip to main content

Overview

Description

Updated: Jul. 31, 2024

Renesas Electronics Corporation

Product Overview

This product provides the Video Codec Library for RZ/V2L. Please read the release note for the Verified Linux Package of the target devices before using this product.

Functions

  • Video Codec Kernel Module
  • Video Codec Libraries

Target Reference Boards

RZ/V2L Evaluation Board Kit

History

Jul. 31, 2024: RZ MPU Video Codec Library Evaluation Version V1.2.2
Jan. 31, 2024: RZ MPU Video Codec Library Evaluation Version V1.2.0
Jan. 31, 2023: RZ MPU Video Codec Library Evaluation Version V1.1.0
Dec. 27, 2022: RZ MPU Video Codec Library Evaluation Version V1.0.1 (*)
Jul 6, 2022: RZ MPU Video Codec Library Evaluation Version V0.58
Jun 6, 2022: RZ MPU Video Codec Library Evaluation Version V0.57
Apr 5, 2022: RZ MPU Video Codec Library Evaluation Version V0.56
Mar 4, 2022: RZ MPU Video Codec Library Evaluation Version V0.55
Feb 28, 2022: RZ MPU Video Codec Library Evaluation Version V0.54
Dec 17, 2021: RZ MPU Video Codec Library Evaluation Version V0.53
Dec 15, 2021: RZ MPU Video Codec Library Evaluation Version V0.52
Sep 30, 2021: RZ MPU Video Codec Library Evaluation Version V0.51

(*): Please note that Renesas updated the version rule from V1.0.1.
 

Support Policy

As a general rule, Renesas does not provide support for this evaluation version. For the unrestricted version, Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified SW-NoNo*2No
Customer added OSS-NoNoNo
Validation target OSS in VLPSource CodeYesNoNo
Renesas developed SWSource CodeYesYesYes
BinaryYesYes*3Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.

Target Devices

  • Evaluation Version

This product is an evaluation version, so it is only permitted to be used for evaluation purposes. Please read the following notes before downloading the product from the download link below.

  • This product cannot be applied to commercial products. Please read the Software License Agreement for details.
  • The evaluation version has a limitation that it cannot run continuously for a long time. For other limitations, please refer to the Integration Guide included in the product.
  • As a general rule, Renesas does not provide support for this evaluation version.
DownloadVersionTarget DeviceTarget SW
RZ MPU Video Codec Library Evaluation Version V1.2.2 for RZ/G2L and RZ/V2L (RTK0EF0045Z15001ZJ-v1.2.2_XX.zip) (ZIP | English, 日本語)V1.2.2RZ/V2LRZ/V VLP v3.0.6
RZ MPU Video Codec Library Evaluation Version for RZ/V2L (RTK0EF0045Z15001ZJ-v1.2.0_EN.zip) (ZIP | English, 日本語)V1.2.0RZ/V2LRZ/V VLP v3.0.5
  • Unrestricted Version

You can apply to download the unrestricted version package from the download link below. The approved customers can download it from the same link below. When you download the unrestricted version, please be sure to check the contents of the attached license agreement. The product of the evaluation version is listed in “Download Evaluation Version” and it can be used for evaluation firstly.

DownloadVersionTarget DeviceTarget SW
RZ MPU Video Codec Library v1.2.2 Unrestricted Version for Verified Linux Package of RZ/V2L (RTK0EF0045Z16001ZJ-v1.2.2_rzv_XX.zip) (ZIP | English, 日本語)V1.2.2RZ/V2LRZ/V VLP v3.0.6
RZ MPU Video Codec Library v1.2.0 Unrestricted Version for Verified Linux Package of RZ/V2L (RTK0EF0045Z16001ZJ-v1.2.0_update_rzv_XX.zip) (ZIP | English, 日本語)V1.2.0RZ/V2LRZ/V VLP v3.0.5