Processing table
PLP |
Series Name |
Main CPU |
Operating Freq (Max) (MHz) |
Bit Size |
Sub CPU |
RAM (KB) |
DRAM I/F |
3D GPU |
Accelerator |
PCI Express (generation and ch) |
CAN (ch) |
Ethernet |
USB |
I/O Ports |
Pkg. Type |
Lead Count (#) |
Temp. Range |
Data Flash (KB) |
RTC |
DMA |
Timer |
ADC |
Human Machine Interface |
Security & Encryption |
Supply Voltage (V) |
CPU |
Price (USD) | 1ku |
Application |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||
RTOS MPU with 10MB of On-chip RAM | 2031 Mar | RZ/A | Cortex-A9 x 1 | 400 | 32 | No | 10240 | SDRAM | No | No | No | 5 | 10/100M x 1 ch | USB2.0 × 2 ch (H/F) | 139, 171 | FBGA, LFBGA, LQFP | 256, 324 | Ta = -40 to +85°C | 0 | Yes | Yes | 16-bit x 5-ch, 32-bit x 2-ch | 12-bit x 8-ch | Display Function | No | Cortex-A9 x 1 | |||
RTOS MPU with 3MB of On-chip RAM | 2031 Mar | RZ/A | Cortex-A9 x 1 | 400 | 32 | No | 3072 | SDRAM | No | No | No | 2 | 10/100M x 1 ch | USB2.0 × 2 ch (H/F) | 100, 122 | LFBGA, LFQFP, LQFP | 176, 208 | Ta = -40 to +85°C | 0 | Yes | Yes | 16-bit x 5-ch, 32-bit x 2-ch | 12-bit x 8-ch | Display Function | No | Cortex-A9 x 1 | |||
RTOS MPU with 2MB of On-chip RAM | N/A | RZ/A | Cortex-A9 x 1 | 400 | 32 | No | 2048 | SDRAM | No | No | No | 2 | 10/100M x 1 ch | USB2.0 × 2 ch (H/F) | 100 | LFBGA | 176 | Ta = -40 to +85°C | 0 | Yes | Yes | 16-bit x 5-ch, 32-bit x 2-ch | 12-bit x 8-ch | Display Function | No | Cortex-A9 x 1 | |||
RTOS MPU with 3MB of On-chip RAM | N/A | RZ/A | Cortex-A9 x 1 | 400 | 32 | No | 3072 | SDRAM | No | No | No | 2 | 10/100M x 1 ch | USB2.0 × 2 ch (H/F) | 100, 122 | FBGA, LFBGA, LFQFP, LQFP | 176, 208, 233 | Ta = -40 to +85°C | 0 | Yes | Yes | 16-bit x 5-ch, 32-bit x 2-ch | 12-bit x 8-ch | Display Function | No | 3 | Cortex-A9 x 1 | ||
RTOS MPU with 5MB of On-chip RAM | 2031 Mar | RZ/A | Cortex-A9 x 1 | 400 | 32 | No | 5120 | SDRAM | No | No | No | 5 | 10/100M x 1 ch | USB2.0 × 2 ch (H/F) | 139, 171 | FBGA, LFBGA, LQFP | 256, 324 | Ta = -40 to +85°C | 0 | Yes | Yes | 16-bit x 5-ch, 32-bit x 2-ch | 12-bit x 8-ch | Display Function | No | Cortex-A9 x 1 | |||
Image Processing RTOS MPU with DRP and 4MB of On-chip RAM | 2031 Mar | RZ/A | Cortex-A9 x 1 | 528 | 32 | No | 4096 | SDRAM/OctaRAM/HyperRAM | No | DRP, No | No | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70, 115, 151 | FBGA, LFBGA | 176, 256, 272, 324 | Ta = -40 to +85°C | 0 | Yes | Yes | 16-bit x 5-ch, 16-bit x 8-ch, 32-bit x 8-ch, 32-bit x 9-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, No, RSA, Secure boot, TRNG | Cortex-A9 x 1 | 15 | ||
Powerful 1GHz 64-Bit MPUs with RTOS Support That Enables High-Definition HMI and Quick Startup | 2032 Oct | RZ/A | Cortex-A55 x 1 | 1000 | 64 | No | 128 | DDR3L/OctaRAM, OctaRAM | No | No | No | 2 | 10/100M/1G x 1/2 ch | USB2.0 x 2 ch (1H. 1H/F/OTG) | 82 | LFBGA | 361 | Ta = -40 to +85°C | 0 | No | Yes | 16-bit x 8-ch | 12-bit x 2-ch | Display Function | No | Cortex-A55 x 1 | |||
General-purpose Microprocessors with RISC-V CPU Core (Andes AX45MP Single) (1.0 GHz) with 2ch Gigabit Ethernet | 2033 May | RZ/G | RISC-V (AX45MP Single) | 1000 | 64 | No | 128 | DDR3L-1333, DDR4-1600 (16-bit) | No | No | No | 2 | 10/100M/1G x 1 ch, 10/100M/1G x 1/2 ch | USB2.0 x 2 ch (1H. 1H/F/OTG) | 65, 114 | LFBGA | 266, 361 | -40 to +85°C | 0 | No | Yes | 16-bit x 8-ch | 12-bit x 2-ch | - | AES, ECC, Hash, No, RSA, Secure boot, TRNG | RISC-V (AX45MP Single) | |||
Ultra-High Performance Microprocessors with Dual-Core Arm Cortex-A53 (1.2GHz) CPUs, with 3D Graphics and Video Codec Engine | N/A | RZ/G | Cortex-A53 x 2 | 1200 | 64 | Cortex-R7 | 128 | DDR3L-1856 (32-bit) | PowerVR GE8300 | Video Codec | PCIe (Rev.2.0 1Lane) x 1 ch | 0 | 10/100M x 1 ch | USB2.0 ×1 ch (H/F), USB3.0 ×1 ch (DRD) | 132 | FCBGA | 552 | -40 to +85°C | 0 | No | Yes | 16-bit x 4-ch, 32-bit x 15-ch | - | Display Function | AES, Arm TrustZone, Hash, RSA, Secure boot, TRNG | Cortex-A53 x 2 | |||
Ultra-High Performance Microprocessors with Quad-Core Arm Cortex-A57 and Quad-Core Arm Cortex-A53 CPUs, with 3D Graphics and 4K Video Encoder/Decoder | N/A | RZ/G | Cortex-A57 x 4 + Cortex-A53 x 4 + Cortex-R7 x 1 | 1500 | 64 | Cortex-R7 | 384 | LPDDR4-3200 (32-bit) x 2 | PowerVR GX6650 | Video Codec | PCIe (Rev.2.0 1Lane) x 2 ch | 2 | 10/100M x 1 ch | USB2.0 ×2 ch (1H. 1H/F/OTG), USB3.0 ×1 ch (DRD) | 156 | FCBGA | 1022 | -40 to +85°C | 0 | No | Yes | 16-bit x 4-ch, 32-bit x 15-ch | - | Display Function | AES, Arm TrustZone, Hash, RSA, Secure boot, TRNG | Cortex-A57 x 4 + Cortex-A53 x 4 + Cortex-R7 x 1 | |||
General-Purpose MPU with Dual-Core Arm Cortex-A55 CPUs and Single-Core Cortex-M33 CPU with 3D Graphics and Video Codec Engine | 2032 Jul | RZ/G | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1 | 1200 | 64 | Cortex-M33 | 128 | DDR3L-1333, DDR4-1600 (16-bit) | Arm Mali-G31 | Video Codec | No | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 123 | LFBGA | 456, 551 | -40 to +85°C | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | Display Function | AES, Arm TrustZone, ECC, Hash, No, RSA, Secure boot, TRNG | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1 | |||
General-Purpose MCUs with Dual-Core Arm Cortex-A55 (1.2GHz) CPUs and Single-Core Arm Cortex-M33 (200MHz) CPU, with 3D Graphics | 2032 Jul | RZ/G | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1 | 1200 | 64 | Cortex-M33 | 128 | DDR3L-1333, DDR4-1600 (16-bit) | Arm Mali-G31 | No | No | 2 | 10/100M/1G x 1 ch, 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 57 | LFBGA | 361 | -40 to +85°C | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 1-ch | - | Display Function | AES, Arm TrustZone, ECC, Hash, No, RSA, Secure boot, TRNG | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1 | |||
Ultra-High Performance Microprocessors with Arm Cortex-A57 and Arm Cortex-A53 CPUs, with 3D Graphics and 4K Video Encoder/Decoder | N/A | RZ/G | Cortex-A57 x 2 + Cortex-A53 x 4 + Cortex-R7 x 1 | 1500 | 64 | Cortex-R7 | 384 | LPDDR4-3200 (32-bit) x 2 | PowerVR GX6250 | Video Codec | PCIe (Rev.2.0 1Lane) x 2 ch | 2 | 10/100M/1G x 1 ch | USB2.0 x 2 ch (1H. 1H/F/OTG), USB3.0 x 1 ch (DRD) | 156 | FCBGA | 1022 | -40 to +85°C | 0 | No | Yes | 16-bit x 4-ch, 32-bit x 15-ch | - | Display Function | AES, Arm TrustZone, Hash, RSA, Secure boot, TRNG | Cortex-A57 x 2 + Cortex-A53 x 4 + Cortex-R7 x 1 | |||
Ultra-High Performance Microprocessors with Dual-Core Arm Cortex-A57 (1.5GHz) CPUs, with 3D Graphics and 4K Video Encoder/Decoder | N/A | RZ/G | Cortex-A57 x 2 + Cortex-R7 x 1 | 1500 | 64 | Cortex-R7 | 384 | LPDDR4-3200 (32-bit) | PowerVR GE7800 | Video Codec | PCIe (Rev.2.0 1Lane) x 2 ch | 2 | 10/100M/1G x 1 ch | USB2.0 x 2 ch (1H. 1H/F/OTG), USB3.0 x 1 ch (DRD) | 156 | FCBGA | 1022 | -40 to +85°C | 0 | No | Yes | 16-bit x 4-ch, 32-bit x 15-ch | - | Display Function | AES, Arm TrustZone, Hash, RSA, Secure boot, TRNG | Cortex-A57 x 2 + Cortex-R7 x 1 | |||
General-Purpose Microprocessors with Single-Core Arm Cortex-A55 (1.0GHz) CPU and Single-Core Arm Cortex-M33 (200MHz) CPU with 2ch Gigabit Ethernet | 2032 Oct | RZ/G | Cortex-A55 x 1 + Cortex-M33 x 1 | 1000 | 64 | Cortex-M33 | 128 | DDR3L-1333, DDR4-1600 (16-bit) | No | No | No | 2 | 10/100M/1G x 1 ch, 10/100M/1G x 2 ch | USB2.0 x 2 ch (1H. 1H/F/OTG) | 57, 82 | LFBGA | 361 | -40 to +85°C | 0 | No | Yes | 16-bit x 5-ch, 16-bit x 8-ch | -, 12-bit x 2-ch | -, Display Function | AES, Arm TrustZone, ECC, Hash, No, RSA, Secure boot, TRNG | Cortex-A55 x 1 + Cortex-M33 x 1 | |||
General-Purpose Microprocessors with Single-Core Arm Cortex-A55 (1.1GHz) CPU and Dual-Core Cortex-M33 (250MHz) CPU, Supporting Low-Power Mode and PCI Express | N/A | RZ/G | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 1 + Cortex-M33 x 2 | 1100 | 64 | Cortex-M33 | 1024 | DDR4-1600, LPDDR4-1600 (16-bit) | No | No | No, PCIe (Rev.2.0 1Lane) x 1 ch | 2 | 10/100M/1G x 2 ch | USB2.0 ×2 ch (1H. 1H/F/OTG) | 82 | PBGA | 359, 361 | Ta = -40 to +85°C | 0 | Yes | Yes | 16-bit x 8-ch, 32-bit x 1-ch | 12-bit x 8-ch | - | AES, Arm TrustZone, ECC, Hash, No, RSA, Secure boot, TRNG | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 1 + Cortex-M33 x 2 | 12 | ||
Microprocessors Featuring 5 Ethernet Ports and Latest Redundancy Protocol for Industrial Network Master Devices | 2030 May | RZ/N | Cortex-A7 x 2 | 500 | 32 | Cortex-M3 | 2048 | DDR2-500/DDR3-1000 | No | R-IN Engine | No | 2 | 10/100M/1G x 5 ch | USB2.0 x 2 ch (1H. 1H/F) | 132, 170 | LFBGA | 324, 400 | -40 to +110°C | 0 | Yes | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 8-ch, 12-bit x 16-ch | Display Function | No, Yes | Cortex-A7 x 2 + Cortex-M3 x 1 | 20 | ||
Microprocessors with Dedicated Protocol H/W (EtherCAT/Sercos III) + R-IN Engine Covering Major Industrial Protocols | 2030 May | RZ/N | Cortex-M3 x 1 | 125 | 32 | No | 6144 | No | No | R-IN Engine | No | 2 | 10/100M/1G x 3 ch | USB2.0 x 2 ch (1H. 1H/F) | 95 | LFBGA | 196 | -40 to +110°C | 0 | No | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 8-ch | - | No | Cortex-M3 x 1 | |||
Microprocessors Optimized for Small PLC and HMI; Reduces Peripheral Components and Adaptable for Gateway, Sensor Hub | 2030 May | RZ/N | Cortex-A7 x 1 | 500 | 32 | Cortex-M3 | 6144 | DDR2-500/DDR3-1000 | No | R-IN Engine | No | 2 | 10/100M/1G x 5 ch | USB2.0 x 2 ch (1H. 1H/F) | 95, 160 | LFBGA | 196, 324 | -40 to +110°C | 0 | Yes | Yes | 16-bit x 12-ch, 32-bit x 4-ch | 12-bit x 8-ch | Display Function | No, Yes | Cortex-A7 x 1 + Cortex-M3 x 1 | |||
Advanced MPU Delivers High-Performance Application Processing and Real-Time Operation with Industrial Ethernet | N/A | RZ/N | Cortex-A55, Cortex-A55 x 2, Cortex-A55 x 4 | 1200 | 64 | Cortex-R52 x 2 | 2048 | LPDDR4-3200 | No | No | 2ch), PCIe(Gen3 | 0 | 10/100M/1G x 4 ch | USB2.0 x 1 ch (1H/F/OTG) | 287 | FBGA | 576 | Tj = -40 to +125°C | 0 | Yes | Yes | 16-bit x 6-ch, 16-bit x 8-ch, 32-bit x 1-ch, 32-bit x 2-ch, 32-bit x 56-ch | 12bit x 23-ch | Display Function | No, Yes | Cortex-A55 x1 + Cortex-R52 x2, Cortex-A55 x2 + Cortex-R52 x2 and more... |
PLC | ||
Integrated TSN-Compliant 3-Port Gigabit Ethernet Switch Enables Various Industrial Applications to Easily Implement Industrial Ethernet and TSN | 2032 Oct | RZ/N | Cortex-R52 | 400 | 32 | No | 1536 | SDRAM | No | No | No | 0 | 10/100M/1G x 2 ch, 10/100M/1G x 3 ch | USB2.0 x 1 ch (1H/F/OTG) | 71, 135 | LFBGA | 121, 225 | -40 to +125°C | 0 | Yes | Yes | 16-bit x 6-ch, 16-bit x 8-ch, 32-bit x 2-ch, 32-bit x 18-ch | 12-bit x 12-ch | - | No, Yes | Cortex-R52 x 1 | |||
Microprocessors for Real-Time Control and Networking of Industrial Equipment by only one chip | 2032 Dec | RZ/T | Cortex-R4F | 300, 450, 600 | 32 | Cortex-M3, No | 544, 1568 | SDRAM | No | No, R-IN Engine | No | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F) | 209 | FBGA | 320 | -40 to +125°C | 0 | No | Yes | 16-bit x 24-ch, 32-bit x 1-ch | 12-bit x 8-ch, 12-bit x 24-ch | - | No | Cortex-R4F x 1, Cortex-R4F x 1 + Cortex-M3 x 1 | 20 | Motor Control | |
Advanced High-End MPU with Integrated Powerful Application Processing and High-Precision Real-Time Control for 9-Axis Motor Control | N/A | RZ/T | Cortex-A55, Cortex-A55 x 2, Cortex-A55 x 4 | 1200 | 64 | Cortex-R52 x 2 | 2048 | LPDDR4-3200 | No | No | 2ch), PCIe(Gen3 | 0 | 10/100M/1G x 4 ch | USB2.0 x 1 ch (1H/F/OTG) | 287 | FBGA | 729 | Tj = -40 to +125°C | 0 | Yes | Yes | 16-bit x 6-ch, 16-bit x 8-ch, 32-bit x 1-ch, 32-bit x 2-ch, 32-bit x 56-ch | 12bit x 14-ch | Display Function | No, Yes | Cortex-A55 x1 + Cortex-R52 x2, Cortex-A55 x2 + Cortex-R52 x2 and more... |
Motor Control | ||
High-Performance MPU Realizing High-Speed and High-Precision Real-Time Control with EtherCAT | 2033 Sep | RZ/T | Cortex-R52 | 800 | 32 | No | 1024 | SDRAM | No | No | No | 0, 2 | 10/100M/1G x 1 ch | USB2.0 x 1 ch (1H/F/OTG) | 111 | LFBGA | 196 | -40 to +125°C | 0 | Yes | Yes | 16-bit x 6-ch, 16-bit x 8-ch, 32-bit x 2-ch, 32-bit x 18-ch | 12-bit x 8-ch | No, Yes | Cortex-R52 x 1 | Motor Control | |||
High-performance Multi-function MPU Realizing High-speed Processing and High Precision Control for Industrial AC Servos and Controllers | 2032 Aug | RZ/T | Cortex-R52, Cortex-R52 x 2 | 800 | 32 | No | 1536, 2048 | SDRAM | No | No | No | 0, 2 | 10/100M/1G x 3 ch | USB2.0 x 1 ch (1H/F/OTG) | 71, 119, 135, 194 | LFBGA, LFQFP | 128, 176, 225, 320 | -40 to +125°C, Tj = -40 to 125 | 0 | Yes | Yes | 16-bit x 6-ch, 16-bit x 8-ch, 32-bit x 2-ch, 32-bit x 18-ch | 12-bit x 8-ch, 12-bit x 12-ch, 12-bit x 24-ch | - | No, Yes | Cortex-R52 x 1, Cortex-R52 x 2 | Motor Control | ||
High-Performance and Optimized Real-Time Responsive MPU with OTFD and Security Functions for Industrial Equipment | N/A | RZ/T | Cortex-R52 x 2 | 800 | 32 | No | 2048 | SDRAM | No | No | No | 0 | 10/100M/1G x 3 ch | USB2.0 x 1 ch (1H/F/OTG) | 135, 194 | LFBGA | 225, 320 | -40 to +125°C | 0 | Yes | Yes | 16-bit x 6-ch, 16-bit x 8-ch, 32-bit x 2-ch, 32-bit x 18-ch | 12-bit x 12-ch, 12-bit x 24-ch | - | Yes | Cortex-R52 x 2 | |||
Quad-core Vision AI MPU with DRP-AI3 Accelerator and High-Performance Real-time Processor | N/A | RZ/V | Cortex-A55 x 4 + Cortex-R8 x 2 + Cortex-M33 x 1 | 1800 | 64 | Cortex-R8 x 2, Cortex-M33 | 6144 | LPDDR4-3200, LPDDR4X-3200 (32-bit) | -, Mali-G31, No | DRP-AI3 | PCIe (Rev.3.0 4Lane) x 1 ch | 0 | 10/100M/1G x 2ch | USB3.2 Gen2x1 x 2 ch (2H) USB2.0 x 2 ch(1H. 1H/F/OTG ) | 86 | FCBGA | 1368 | Tj = -40 to +125°C | 0 | Yes | Yes | 32-bit x 8-ch, 32-bit x 16-ch | 12bit x 8-ch | Display Function, Video in | AES, GHASH, No, RSAECC, SHA-1, SHA-224, SHA-256, TRNG | Cortex-A55 x 4 + Cortex-R8 x 2 + Cortex-M33 x 1 | |||
General-Purpose Microprocessor Equipped With Renesas' Original AI Accelerator "DRP-AI", 1.2GHz Dual-Core Arm Cortex-A55 CPU, 3D Graphics, and Video Codec Engine | 2032 Jul | RZ/V | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1 | 1200 | 64 | Cortex-M33 | 128 | DDR3L-1333, DDR4-1600 (16-bit) | Arm Mali-G31 | DRP-AI | No | 0 | 10/100M/1G x 2 ch | USB2.0 x 2 ch (1H. 1H/F/OTG) | 123 | LFBGA | 456, 551 | Tj = -40 to +125°C | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 2-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function, Video In | No | Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1 | |||
AI Accelerator (DRP-AI), 4K-compatible Image Signal Processor (ISP), Vision-AI ASSP for Real-time Human and Object Recognition | N/A | RZ/V | Cortex-A53 x 2 | 996 | 64 | No | 1200 | LPDDR4-3200 (32-bit) | 2D Graphics Engine | DRP-AI | PCIe (Rev.2.0 2Lane) x 1 ch | 0 | 10/100M/1G x 1 ch | USB3.1 Gen1 x 1 ch (H/F) | 177 | FCBGA | 841 | Tj = -40 to +103°C | 0 | No | Yes | 32-bit x 32-ch | 12-bit x 20-ch | Display Function | No | Cortex-A53 x 2 | |||
Vision AI MPU With Renesas DRP-AI High-efficiency AI Accelerator and OpenCV Image Processing Accelerator Enabling Real-time Object Recognition | N/A | RZ/V | Cortex-A53 x 2 | 996 | 64 | No | 1200 | LPDDR4-3200 (32-bit) | No | DRP-AI | PCIe (Rev.2.0 2Lane) x 1 ch | 0 | 10/100M/1G x 1 ch | USB3.1 Gen1 x 1 ch (H/F) | 177 | FCBGA | 841 | Tj = -40 to +103°C | 0 | No | Yes | 32-bit x 32-ch | 0 | No | No | Cortex-A53 x 2 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product