Evaluation System for the F5268 8-Channel Dual-Polarization TRX Beamformer IC
The F5268 Evaluation System is designed to help users evaluate the Beamformer device. When connected to a PC running the software, the device can be configured and...
The F5268 is an eight-channel TRX silicon IC designed for dual polarization 5G phased-array applications at n258 band. This device provides more than 15.5dBm linear output power* in silicon for wide-band 5G-NR waveforms.
*Power level with < 3% EVM using 400MHz 5G-NR CP-OFDM waveform
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 58 KB | |
Datasheet | Log in to Download PDF 1.63 MB | |
Guide | PDF 2.24 MB | |
Product Brief | PDF 728 KB | |
4 items
|
The F5268 Evaluation System is designed to help users evaluate the Beamformer device. When connected to a PC running the software, the device can be configured and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
RA81F5268STGBX#BC0 circleActive Samples Available |
FCCSP | 118 | I | Tray | 3 | Get Samples, |
RA81F5268STGBX#KC0 fast_forwardPreview Samples Available |
FCCSP | 118 | I | Reel | 3 | Get Samples, |
Tumay delivers an overview of designing mmWave 5G phased arrays and how to differentiate your designs with the unique features of Renesas active beamforming ICs.