Renesas Thermopile gas detectors support NDIR-CO2 sensors requiring high precision and performance. The Silicon-based single and dual-channel detectors in TO-5 packages are available with filtering that is optimized for CO2 gas. There are two versions of the detectors with different active areas. One with 0.6mm x 0.6mm and one with 1.2mm x 1.2mm surface area.

 
Image
Single channel
Image
Dual channel
 

 

CO2 applications include HVAC systems, Industrial and medical products requiring high performance and accuracy. The extended temperature range operates up to 125°C.

Documentation

Type Title Date
Brochure PDF 4.58 MB 日本語
1 item

Videos & Training

Thermopile Gas Detectors Supporting CO₂ Modules

Renesas Thermopile gas detectors support CO2 sensors requiring high precision and performance. The silicon-based single and dual-channel detectors in TO-5 packages are available with filtering that is optimized for CO2 gas and support applications requiring high performance and accuracy such as HVAC systems, industrial and medical products. The extended temperature range operates up to 125 °C.

Tools & Resources