Overview

Description

The YQB-R5F11BLE-TB is a target board used for evaluating RL78/G1F microcontroller operations using a Renesas E1 or E2 Lite on-chip debugging emulator/flash programmer.

Features

  • Incorporates RL78/G1F (R5F11BLEAFB)
  • A 20MHz resonator and a 32.768kHz resonator are mounted
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Equipped with universal area (2.54 mm pitch)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.29 MB
1 item