Overview
Description
Software for Renesas' Sub-GHz wireless communication solutions are implemented on the on RX651 microcontroller + RAA604S00 kit, RX65N microcontroller + R9A06G062 kit, RL78/G1H microcontroller, or RX65W-A microcontroller, and it realizes the wireless communication protocol of Wi-SUN profile based on the international standard IEEE802.15.4-2020. The Wi-SUN Alliance, which is a standardization organization, has conducted an interoperability test and our solution has passed this test. In addition, since it is used as Wi-SUN Alliance certification standard parts, you can carry out system design for a wireless network with peace of mind.
*A software license agreement is required in order to use the software. Please inquire below.
Target Devices
Videos & Training
News & Blog Posts
Renesas Launches its First Hybrid Reference Platform Combining Power Line Communication and Sub-GHz Radio | Blog Post | Jan 28, 2022 |
CPX3 Goes “G3-PLC Hybrid” | Blog Post | Aug 17, 2021 |
Item | RF Driver Package | FAN Stack Package | |||
---|---|---|---|---|---|
RF Characteristic Evaluation Program | Simple MAC | Wi-SUN FAN 1.0 stack (for Router Only) | Wi-SUN FAN 1.0 stack (for Router & Border Router) | Wi-SUN FAN 1.1 stack (for Router & Border Router) | |
MCU | RL78/G1H RX651+RAA604S00 RX65W-A RX65N+R9A06G062 | RL78/G1H RX651+RAA604S00 RX65W-A RX65N+R9A06G062 | RL78/G1H | RX651+RAA604S00 | RX65W-A RX65N+R9A06G062 |
Compliant standards | IEEE802.15.4-2020 | IEEE802.15.4-2020 | IEEE802.15.4-2020 | IEEE802.15.4-2020 | IEEE802.15.4-2020 |
Wi-SUN Profile | Wi-SUN PHY Profile | Wi-SUN PHY Profile | Wi-SUN FAN Profile | Wi-SUN FAN Profile | Wi-SUN FAN Profile |
Connection form | 1 to 1 (Peer to Peer) | 1 to N Broadcast | Multi-hop (up to 24 hops) | Multi-hop (up to 24 hops) | Multi-hop (up to 24 hops) |
Network scale | Small network | Small network | Large network | Large network | Large network |
Software provision form | RF driver (Source code) Sample Application (Source code) Project file | RF driver (Source code) Sample Application (Source code) Project file | Stack (library) Sample application (source code) Project file | Stack (library) Sample application (source code) Project file | Stack (library) Sample application (source code) Project file |
RTOS | Unnecessary | Unnecessary | FreeRTOS | FreeRTOS | FreeRTOS |
Compatible compiler | CA78K0R, CC-RL, CC-RX | CA78K0R, CC-RL, CC-RX | IAR | CC-RX | CC-RX |
Supported integrated environment | CS+, e2 studio | CS+, e2 studio | IAR | e2 studio | e2 studio |
RF Driver
The RF transceiver control program performs IEEE802.15.4-2020-compliant wireless communication.
Simple MAC
The Simple MAC program can send and receive broadcast and unicast frames using the RF driver. It is possible to construct simple 1 to N network communication.
Wi-SUN FAN Stack
Wi-SUN FAN is a communication protocol that realizes wide-range area/long-distance communication by suppressing interference and collisions, and features multi-hop and mesh network.
- Sub-GHz wireless communication is strong against obstacles and can transmit data far away
- Multi-hop uses relay communication to support up to 24 hops, and realizes long-distance communication
- Wide-range area is covered by mesh network
- Stable and robust communication is realized through routing and bypassing the failed node
Wi-SUN FAN is used around the world as a wireless network for smart meters, and smart cities/smart grids represented by infrastructure management including logistics/building automation, smart streetlights, parking systems, traffic management, and more. Among Low Power Wide Area (LPWA), Wi-SUN FAN is a communication system with multi-hop (multi-stage relay) and mesh function to realize stable and robust communication connection covering long-distance communication and dead zone.
The certification test for interconnectivity established by the Wi-SUN Alliance needs to be passed to start using a Wi-SUN FAN stack. This is a long certification process after development. However, Renesas’ Wi-SUN FAN stack is Wi-SUN FAN certified, and has already passed the Wi-SUN alliance interconnection test. Hence, users can use Renesas Wi-SUN FAN stack as a Wi-SUN Alliance certification standard part (TBU – Test Bed Unit) to design your wireless network system with confidence and accelerate the certification process.
For more information on Sub-GHz/Wi-SUN evaluation kits/boards, see Sub-GHz/Wi-SUN Transceivers.