Scalable HMI SMARC SoM with AI Development Kit
The SMARC 2.0 compliant module is based on the RZ/G2H, RZ/G2M and RZ/G2N processors from Renesas. The multi-core Arm® Cortex®-A57 and A53 based processors are for use...
System-on-Module (SoM) systems are compact, ready-to-use processor modules that have gained popularity across various industries due to their ability to significantly shorten development cycles for embedded systems, enabling faster time to market with reduced overall project costs. SoMs that support multiple cores, high-performance graphics, and robust wireless protocols are in high demand for applications such as smart displays, smart cities, and industrial applications where real-time communication and processing are crucial.
This scalable human machine interface (HMI) Smart Mobility Architecture (SMARC) SoM design provides an optimized power and timing tree for MPUs that drive displays (HDMI and LVDS). It combines multi-core processors with high-performance graphics and hardware support for video encoding/decoding. The inclusion of wireless protocols (Wi-Fi and Bluetooth®) and Gigabit Ethernet ensures comprehensive connectivity, while long-term security support and real-time patches for the CIP Linux kernel provide designers with peace of mind regarding system reliability.
System Benefits:
Select a block to discover products for your design
Skip interactive block diagramRenesas' SMARC 2.0 SoM is a Linux-based AI development platform using the RZ/G2 family of Microprocessors suitable for HMI, 3D animation or 4K UHD playback.