Skip to main content
Order Now

Overview

Description

iSim Personal Edition (iSim:PE) is a powerful offline schematic capture and circuit simulation tool for Renesas power management and op amp devices. Based on the SIMPLIS/SIMetrix simulation platform, iSim:PE allows the user to select between two powerful simulation engines: SIMPLIS for power management parts and SIMetrix for op amps.

  • SIMPLIS is a leading simulation engine for rapid simulation of switching power supplies. It uses piecewise linear analysis techniques to model non-linearity, enabling 10-50x faster simulations than SPICE.
  • SIMetrix is a general analog and mixed-signal simulator that includes a powerful SPICE simulator, a full-featured schematic editor and waveform viewer.

System Requirements:

  • iSim:PE 8.5 requires Windows® 10 64-bit edition (Home, Pro or Enterprise)
  • older versions of Windows (including Windows 7 or 8) are not supported

Target Devices

Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 145.10 MB
1 item

Documentation

Type Title Date
Application Note PDF 3.61 MB
Manual - Software PDF 390 KB
Application Note PDF 583 KB
Application Note PDF 709 KB
4 items

Design & Development

Models