Overview
Description
The USB target device class drivers consist of USB basic firmware and firmware for the appropriate USB class. You can use these drivers and firmware with our MCU USB IP to jump start your development.
Renesas offers a wide network of partners to help support your development process. Please contact a Renesas sales office if necessary. Please check the USB overview for more details.
Features
- USB sample firmware is available for various USB applications. [Learn More]
- USB Device Class Firmware (Host/Peripheral)
- USB Basic Firmware (Host/Peripheral)
- For non-OS/For Real-time OS
Target Devices
Design & Development
Additional Details
System Configuration and Functions

Layer configuration of USB Driver
Firmware and Application Notes
Download: Refer to the Target Devices (MCU/MPU) and Product Lineup. Please contact a Renesas sales office if you need any other USB sample drivers.
Target Devices (MCU/MPU) and Product Lineup
Target integrated development environments (IDE) are as follows.
Renesas Electronics | |
Image
![]() | |
Image
![]() : CS+ | |
Image
![]() | |
Image
![]() : PM+ | |
Partners | |
Image
![]() : IAR Embedded Workbench | |
Image
![]() : Green Hills Software MULTI | |
Image
![]() : Arm DS-5 Development Studio |
USB MCU
For non-OS
Host
Target USB MCU/IDE * | Host | |||||
---|---|---|---|---|---|---|
USB Basic Firmware (USB-BASIC-F/W) | USB Device Class Firmware | USB F/W Updater | ||||
Mass Storage (HMSC) | Comm. (HCDC) | HID (HHID) | ||||
RL78 | RL78/G1C Image
![]() Image
![]() Image
![]() | lens | — | lens | lens | — |
RX | RX111, RX113, RX231, RX23W, RX261 Image
![]() | (Note8) | lens (Note4) (Note8) | lens (Note8) | lens (Note8) | lens |
RX62x, RX63T, RX63N/RX631 Image
![]() | (Note2) | lens (Note4) | lens | lens | lens | |
RX64M, RX65N/RX651, RX66N, RX66T, RX71M, RX72M, RX72N, RX72T Image
![]() | (Note8) | lens (Note4) (Note8) | lens (Note8) | lens (Note8) | lens | |
RZ | RZ/T1 Image
![]() Image
![]() Image
![]() | (Note2) | lens | lens | lens | — |
RZ/A1H Image
![]() Image
![]() Image
![]() | (Note2) | lens | lens | lens | — | |
RZ/A2M Image
![]() | (Note2) | lens (Note9) | — | lens (Note9) | — | |
R8C | R8C/3xU Image
![]() | lens | lens | lens | lens | — |
V850 | V850E2/ML4 Image
![]() | lens (Note7) | lens (Note4) | lens | — | — |
SuperH | SH7700 Image
![]() | lens | — | — | — | — |
lensSample (free of charge) | — Not Available
* We offer a USB Driver with an application program on our website. Refer to Firmware Integration Technology (FIT) for details of FIT module.
Peripheral
Target USB MCU/IDE * | Peripheral | |||||||
---|---|---|---|---|---|---|---|---|
USB Basic Firmware (USB-BASIC-F/W) | USB Device Class Firmware | LibUSB | USB F/W Updater | |||||
Mass Storage (PMSC) | Comm. (PCDC) | HID (PHID) | Printer | |||||
RL78 | RL78/G1C, RL78/L1C Image
![]() Image
![]() Image
![]() | lens | lens | lens | lens | — | — | lens (Note3) |
RX | RX111, RX113, RX231, RX23W, RX261 Image
![]() | (Note8) | lens (Note8) | lens (Note8) | lens (Note8) | — | — | lens |
RX62x, RX630/63T, RX63N/RX631 Image
![]() | (Note2) | lens | lens | lens | — | lens | lens | |
RX64M, RX65N/RX651, RX66N, RX66T, RX71M, RX72M, RX72N, RX72T Image
![]() | (Note8) | lens (Note8) | lens (Note8) | lens (Note8) | — | — | lens | |
RZ | RZ/T1 Image
![]() Image
![]() Image
![]() | (Note2) | lens | lens | — | — | — | — |
RZ/A1H Image
![]() Image
![]() Image
![]() | (Note2) | lens | lens | lens | — | — | — | |
RZ/A2M Image
![]() | (Note2) | — | lens (Note9) | — | — | — | — | |
R8C | R8C/3xU,R8C/3xK Image
![]() | lens | lens | lens | lens | |||
V850 | V850ES/Jx3-H/U Image
![]() | lens (Note2) | lens | lens | lens | lens | lens | |
V850ES/Jx3-E/L Image
![]() | lens (Note2) | lens | lens | lens | — | — | lens | |
V850E2/MN4 Image
![]() Image
![]() Image
![]() | lens (Note2) | lens | lens | lens | — | — | — | |
V850E/Ix4-H Image
![]() | lens (Note2) | — | lens | — | — | — | — | |
V850E2/ML4 Image
![]() | lens (Note2) | lens (Note5) lens (Note6) | lens (Note5) | — | — | lens | — | |
SuperH | SH7280 Image
![]() | lens (Note2) | lens | lens | — | — | — | — |
SH7216 Image
![]() | lens (Note2) | lens | lens | lens | lens | lens | lens | |
SH7700 Image
![]() | lens (Note2) | lens | lens | — | lens | — | — | |
H8SX | H8SX/1600 Image
![]() | lens (Note2) | lens | lens | — | lens | — | — |
H8S | H8S/2200,H8S/2400 Image
![]() | lens (Note2) | lens | lens | lens | lens | — | — |
lensSample (free of charge) | — Not Available
* We offer a USB Driver with an application program on our website. Refer to Firmware Integration Technology (FIT) for details of FIT module.
For Real-time OS
Target USB MCU/IDE * | Host | Peripheral | |||||||
---|---|---|---|---|---|---|---|---|---|
USB Basic Firmware (USB-BASIC-F/W) | USB Device Class Firmware | USB Basic Firmware (USB-BASIC-F/W) | USB Device Class Firmware | ||||||
Mass Storage (HMSC) | Comm. (HCDC) | HID (HHID) | Mass Storage (PMSC) | Comm. (PCDC) | HID (PHID) | ||||
RX (Note1) | RX64M, RX65N/RX651, RX66N, RX66T, RX71M, RX72M, RX72N, RX72T Image
![]() | — | lens (Note4) (Note8) | lens (Note8) | lens (Note8) | — | lens (Note8) | lens (Note8) | lens (Note8) |
RX111, RX113, RX231, RX23W, RX261 Image
![]() | (Note8) | lens (Note4) (Note8) | lens (Note8) | lens (Note8) | (Note8) | lens (Note8) | lens (Note8) | lens (Note8) |
lensSample (free of charge) | — Not Available
* We offer a USB Driver with application program on our website. Refer to Firmware Integration Technology (FIT) for details of FIT module.
NOTES
- The supported Real-time OS are FreeRTOS and µITRON (RI600V4).
- USB Basic Firmware is included in each USB Device Class Firmware.
- Refer to RL78 microcontroller USB Peripheral Firmware Updater GNU/IAR Ver. Rev.1.10 (PDF) when using IAR / GCC compiler.
- Bundled simplified FAT file system.
- V850E2/ML4 Example of USB Multifunction Operation
- V850E2/ML4 MultiMediaCard Control Over USB Sample Program
- V850E2/ML4 USB Host Software (Support USB Hub)
- The FIT module compatible versions are available. Refer to Firmware Integration Technology (FIT) for details of FIT module.
- Bundled in the RZ/A2M Simple Applications Package
Partners
Renesas offers a wide network of partners to help support your development process. Please contact a Renesas sales office if necessary.