Overview
Description
Achieving long battery life in IEEE 802.15.4g applications is a challenge for system designers. Renesas has developed a solution for IoT edge devices that can operate for up to 10 years off of a primary battery. The ultra-low power RL78/G1H MCU supports the IEEE 802.15.4g Sub-Gigahertz communications standard and interfaces easily to a variety of sensors. This reference design can shorten the time to prototype for gas metering, logistic tracking or other edge sensing applications.
System Benefits:
- Time to market shortens by approximately 1 year.
- Up to 10 years of battery life for edge device communications using Renesas’ world-class RL78/G1H, due to its wide voltage range and low current drain.
- Supports Renesas’ RF switch, RF transceiver and MCU for applications including gas metering, logistics tracking and more.
Comparison
Applications
Applications
- Smart cities
- Smart industry
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
IAQ Sensor
Recommended Products
Humidity & Temperature Sensor
Recommended Products
MCU with RF
Recommended Products
Buck-Boost Regulator
Recommended Products
RF Switch
Exiting Interactive Block Diagram