Overview

Description

Connections between equipment for data transfer and power are being revolutionized by the adoption of USB Power Delivery or USB PD. This is a version of USB that allows up to 100W to be passed in either direction.

The R9A02G011 USB power controller along with the ISL81401 buck-boost controller enables users to create a high-efficiency USB Type-C charger. The ISL81401 has an internal bias supply and can power the R9A02G011. A separate buck converter, the ISL85413, is used to push the efficiency further and make the system reliable and efficient.

System Benefits:

  • High-efficiency architecture uses a synchronous buck-boost controller for the main power stage
  • ISL81413 is a 42V buck converter for bias supply
  • R9A02G011 is a USB power controller

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Board.57 US042 US042 US042 USB Type-C USB Type-C USB Type-C Buck-Boost Buck-Boost Buck-Boost Buck Buck Buck USB Power Controller USB Power Controller USB Power Controller Connector Arrow Bi-directional Connector Arrow.56 Vbus Vbus Vbus CC CC CC Connector Arrow.62 Connector Arrow.63 Connector Arrow.64 Connector 1.160 Connector 1.160.66 Battery.27 Sheet.68 Sheet.69 Sheet.70 Connector Arrow.71 Up to 40V Up to 40V Up to 40V Vconn Vconn Vconn
Exiting Interactive Block Diagram