Skip to main content

Smart Earbuds Case Charger

Overview

Description

The smart wireless earbuds market is experiencing significant growth. According to a report from market researcher Arizton, the global earbuds market is estimated to reach revenues of around $7 billion by 2023, growing at a CAGR of about 31% during 2018-2023.

Optimized for compact and low-power applications, this wireless power design offers high efficiency at light loads, making it ideal for earbud case charging.

System Benefits:

  • Ultra-compact, efficient wireless power receiver
  • Provides a power supply solution for devices powered by three-cell alkaline, NiCd, NiMH, or one-cell Li-ion/Li-polymer batteries
  • Complete charger for single-cell Li-ion/polymer batteries

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Connector Line.180 Connector Line.197 Connector Line.195 Connector Arrow.52 Connector Arrow.47 Connector Arrow.48 P-Channel MOSFET Sheet.12 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Connect.46 Sheet.28 Sheet.29 Battery Charger Battery Charger Battery Charger Booster Converter Booster Converter Booster Converter Wireless Power Transceiver Wireless Power Transceiver Wireless Power Transceiver 30x30mm 30x30mm Inductor 30x30mmInductor USB-C USB-C USB-C Hall Sensor IC Hall Sensor IC Hall Sensor IC Hall-Sensor IC Hall Sensor IC Hall Sensor IC Connector Arrow Connector Arrow.30 Connector Line Connector 1.160 5.1V 5.1V 5.1V Bi-directional MCU MCU MCU I2C I2C I2C GPIO.36 GPIO GPIO GPIO GPIO GPIO GPIO.38 GPIO GPIO GPIO.39 GPIO GPIO RST RST RST GPIO.41 GPIO GPIO GPIO.43 GPIO GPIO Connector Arrow.45 Connector Arrow.46 LiD Detect LiD Detect LiD Detect Manual Reset Manual Reset Manual Reset LED LED LED Connector Arrow.53 Connector Arrow.54 Connector Arrow.57 Connector Arrow.58 Right Earbud Connector Right Earbud Connector Right Earbud Connector Left Earbud Connector Left Earbud Connector Left Earbud Connector P-Channel MOSFET.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Connect.46 Sheet.76 Sheet.77 Connector Arrow.78 P-Channel MOSFET.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Connect.46 Sheet.96 Sheet.97 Connector Arrow.98 P-Channel MOSFET.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Connect.46 Sheet.154 Sheet.155 N-Channel MOSFET Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Connect.50 Sheet.172 Sheet.173 Sheet.174 Connector 1.160.175 Connector 1.160.176 Connector Line.178 Connector Line.179 Connector Line.181 Battery 2-Cell Sheet.183 Sheet.184 Sheet.185 Sheet.186 Line 1pt.1552 Line 1pt.1608 Ground - Earth Sheet.190 Sheet.191 Sheet.192 Sheet.193 KR002 KR002 KR002 Connector Line.196 Connector Line.198
Exiting Interactive Block Diagram