Overview
Description
The digital illuminometer comprises an integrated light sensor, OLED display, and a cap-touch keypad. It can be used to monitor the lux value of a variety of lighting conditions. The OLED display method can be controlled with the touch key input, while the LED brightness also can be changed as a function of ambient light changes.
Optimized for handheld applications, this design incorporates a microcontroller, which with its analog support, can simply implement USB charging of a Li-ion battery. Voltage and current can be monitored and controlled with real-time feedback, while the charging mode can be adjusted as required.
System Benefits:
- Four lux sensitivity ranges are provided automatically, LED brightness also can be changed
- MCU-based lithium battery management, which includes pre-charging, CC, CV charging mode, overcurrent, overvoltage, and overheating protection
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
LDO
Recommended Products
MCU
Exiting Interactive Block Diagram