Overview
Description
This grid fault current indicator is an example of a low-power design system that shows customers the most efficient approach for system implementation.
The fault indicator unit uses Renesas’ high-performance RA2 MCU series, which includes a 16-bit SAR ADC, 24-bit sigma-delta ADC, COMP, system control, touch control, super low power, etc. In the data collection unit, the RL78/G13 is a standard function MCU with low power and an abundant lineup for general purpose applications. Bluetooth® is used for communication between the two boards. Combined with Renesas’ high-performance power and analog solutions, this system can minimize idle quiescent current. This helps save power consumption during standby states.
System Benefits:
- Low quiescent power MCU solutions for optimized efficiency
- High-performance analog devices for accurate system monitoring
Comparison
Applications
Recommended Products
Op Amp
Recommended Products
Voltage Reference
Recommended Products
Voltage Supervisor
Recommended Products
MCU
Recommended Products
LED Driver
Recommended Products
Buck Converter
Recommended Products
Boost Converter
Recommended Products
Battery Charger
Recommended Products
Buck-Boost Regulator
Exiting Interactive Block Diagram