Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • LP-HCSL outputs eliminate 16 resistors; save 32mm2 of area
  • PCIe Gen 1–5 compliance
  • 4 OE# pins; SMBus control also available
  • 3 selectable SMBus addresses
  • 2 selectable ZDB bandwidths; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of ZDB bandwidth and fanout modes
  • Spread spectrum compatible
  • 100MHz ZDB mode
  • 5mm × 5mm 32-VFQFPN package; small board footprint

Description

The 9ZXL0451E is a second-generation enhanced performance DB800ZL derivative for PCIe Gen 4 and 5 applications. In fanout (bypass) mode, it is DB2000Q compatible. A fixed external feedback in zero-delay buffers (ZDB) mode maintains low drift for critical QPI/UPI.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)158
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5

Applications

  • Servers/High-performance computing
  • nVME storage
  • Networking
  • Accelerators
  • Industrial control

Applied Filters: