Skip to main content

High-End Cockpit & Infotainment Solution

Overview

Description

This combination of the R-Car (H3/M3/M3N) system-on-chip (SoC), power management IC (PMIC), and programmable clock generator allows for a versatile solution. They enable scalable cockpit and infotainment solutions that support high image quality, multiple video display outputs, and a wide variety of memory interfaces all in one design.

System Benefits:

  • A versatile system that enables scalable cockpit and infotainment solutions that support high image quality, multiple video display outputs, and a wide variety of memory interfaces.
  • Flexible clock generators can generate any clock frequency from 1MHz to 350MHz and allow a single device to replace several discrete clock circuits, saving BOM cost and reducing PCB area.
  • A flexible power supply can support a wide range of multicore SoCs and integrate full power rail management with multiple sleep modes for an optimized solution.
  • Reduces R&D cost and development time using PMICs verified for R-Car SoCs.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS202Connector Arrow.166Connector Arrow.167Connector Arrow.168Connector Arrow.146Connector Arrow.151AS202AS202AS202HDMIHDMIHDMIAudioAudioAudioDisplay x2Component block.631Display x2Display x2Display x2Programmable Clock GeneratorProgrammable Clock GeneratorProgrammableClock GeneratorDisplay 1DisplayDisplayDisplay 2DisplayDisplayMemoryMemoryMemorySDSDSDConnector Arrow.138Connector Arrow.141Connector Arrow.144Connector Arrow.145Connector Arrow.152Connector Arrow.154PCIe ClockPCIe ClockPCIe ClockBattery.230Sheet.157Sheet.158Sheet.159Sheet.16012B Battery12V Battery12V BatteryDot ClocksDot ClocksDot ClocksConnector Arrow.165Connector Arrow.169Connector Arrow.170Connector Arrow.172Connector ArrowConnector Arrow.175PCIePCIePCIeVideo DecoderVideo DecoderVideo DecoderCodecCodecCodecEtherEtherEtherUSBUSBUSBPMICPMICPMICClock GeneratorClock GeneratorClock GeneratorSoC R-CarSoC R-Car H3e/M3e/m3Ne/SIPSoC R-Car H3e/M3e/M3Ne/SIPSoC R-CarH3e/M3e/M3Ne/SIPVCCVCCVCCPCIe CLKPCIe ClockPCIeClockMIPI CSI 2MIPI CSI 2MIPICSI 2SSISSISSIHDMI.129HDMIHDMILVDSLVDSLVDSARGBARGBARGB
https://labonthecloud.renesas.com/free-pass/automotive-local-dimming-solution/52
Exiting Interactive Block Diagram

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?