Skip to main content

Mini-LED TV Backlight Unit - Large Matrix

Overview

Description

The real-time Arm® Cortex®-R4-based MPU enables control of a large matrix LED backlighting system for state-of-the-art TVs, paired with our high-precision 32-channel LED backlight driver. The integrated driver feedback channel dynamically minimizes overall power consumption by controlling the LED supply voltage level. The digital system and interface power are provided by a processor power management IC (PMIC) and a high-efficiency buck converter. The QSPI flash memory stores software and brightness mapping, while temperature sensors optimize performance under varying conditions.

System Benefits​:

  • Flexible MPU-based, software-controlled, large matrix luminance and chrominance control.
  • The MPU minimizes propagation delay between LED adjustment and video content, reducing the video buffer size.
  • Dynamic LED supply voltage adjustment minimizes power loss.
  • Highly integrated and efficient system PMIC.
  • Single variable voltage rail from LLC to power LEDs and system power.
  • Temperature sensor to optimize system performance.

Comparison

Applications

  • Large screen mini-LED backlight TVs and monitors

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 KR036 KR036 KR036 T-Con T-Con T-Con Main TV SoC Main TV SoC Main TV SoC Temperature Sensor Temperature Sensor Temperature Sensor QSPI Flash QSPI Flash QSPI Flash PMIC PMIC PMIC Buck Buck Buck 32ch LED Driver 1 32ch LED Driver 32ch LED Driver 32ch LED Driver 2 32ch LED Driver 32ch LED Driver 32ch LED Driver 3 32ch LED Driver 32ch LED Driver 32ch LED Driver 4 32ch LED Driver 32ch LED Driver 32ch LED Driver 5 32ch LED Driver 32ch LED Driver 32ch LED Driver 6 32ch LED Driver 32ch LED Driver 32ch LED Driver 7 32ch LED Driver 32ch LED Driver 32ch LED Driver 8 32ch LED Driver 32ch LED Driver Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.154 Plug.321 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Daisy Chain Daisy Chain Daisy Chain Sheet.168 Plug.321 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Sheet.179 Daisy Chain Daisy Chain Daisy Chain Sheet.182 Plug.321 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.193 Daisy Chain Daisy Chain Daisy Chain Sheet.196 Plug.321 Sheet.198 Sheet.199 Sheet.200 Sheet.201 Sheet.202 Sheet.203 Sheet.204 Sheet.205 Sheet.206 Sheet.207 Daisy Chain Daisy Chain Daisy Chain Sheet.209 Daisy Chain Daisy Chain Daisy Chain Sheet.211 Daisy Chain Daisy Chain Daisy Chain Daisy Chain Daisy Chain Daisy Chain Sheet.215 Daisy Chain Daisy Chain Daisy Chain Sync Signal (Vsync/Hsync) Sync Signal (Vsync/Hsync) Sync Signal (Vsync/Hsync) LED Brightness Map LED Brightness Map LED Brightness Map VDRV VDRV VDRV 5V 5V 5V Feedback for VDRV Feedback for VDRV Feedback for VDRV 12V VDRV 12V VDRV 12V VDRV FB FB FB HV-DC HV-DC HV-DC AC 120V/220V AC 120V/220V AC 120V/220V MCU I/F Board MCU I/F Board MCU I/F Board Power Board Power Board Power Board LED Plate Board LED Plate Board LED Plate Board Connector 1.168 Sheet.238 Connector 1.168.239 Plug Sheet.241 Sheet.242 Sheet.243 Sheet.244 3.3V 3.3V 3.3V 1.2V 1.2V 1.2V 3.3V 3.3V 3.3V 5V 5V 5V Sheet.249 Connector 1.168.250 Sheet.251 Connector 1.168.252 Sheet.253 Sheet.254 Connector 1.168.255 Connector 1.168.257 Sheet.265 Connector 1.168.267 PFC PFC PFC Wide LLC Wide LLC Wide LLC LLC LLC LLC Sheet.268 RZ/T1 MPU MPU MPU GPIO* GPIO GPIO Ethernet* Ethernet Ethernet I2C I2C I2C QSPI QSPI QSPI SPI1 SPI1 SPI1 SPI2 SPI2 SPI2 SPI3 SPI3 SPI3 SPI4 SPI4 SPI4 RGB Light Sensor Light Sensor Light Sensor
Exiting Interactive Block Diagram