Skip to main content

Overview

Description

Provides protocol bridging between HyperTransport (400 MHz, 8-bit) to PCI operating up to 66 MHz.

Features

  • HyperTransport Interface operates at 400 MHz, 8 bits
  • PCI-X interface operates at 66 MHz, 64-bit
  • 35mm x 35mm package

Comparison

Applications

Documentation

Type Title Date
Other PDF 134 KB
End Of Life Notice PDF 1.11 MB
Product Change Notice PDF 188 KB
Device Errata Log in to Download PDF 79 KB
Manual - Hardware PDF 785 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models