Overview
Description
The ISLUSPLUS-UC1DEMO1Z and ISLUSPLUS-UC2DEMO1Z designs provide a power supply reference solution for the AMD Zynq™ UltraScale+™ MPSoC.
The power supply rail consolidation in the ISLUSPLUS-UC1DEMO1Z design is based on the configuration for always on, optimized for cost (Use Case 1). The ISLUSPLUS-UC1DEMO1Z reference design is suitable for the Zynq UltraScale+ ZU2CG, ZU2EG(A), ZU3CG, and ZU3EG devices.
The power supply rail consolidation used in the ISLUSPLUS-UC2DEMO1Z design is based on the configuration for always on, optimized for power and/or efficiency (Use Case 2). The ISLUSPLUS-UC2DEMO1Z reference design is suitable for the Zynq Ultrascale+ ZU11EG, ZU15EG, ZU17EG, and ZU19EG devices.
Features
- Complete power supply solution for the AMD Zynq Ultrascale+ MPSoC
- Power up and power down sequence
- PMBus interface
Applications
- AMD Zynq UltraScale+ MPSoC
Design & Development
Product Options
Applied Filters: