RA6E1 Voice User Demonstration Kit
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA6E1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit...
As consumers seek more intuitive and hands-free ways to interact with their devices, an edge voice user interface (VUI) allows users to control systems like TVs, speakers, and smart appliances without the need for a remote or smartphone. This platform offers VUI designs based on the RA family of 32-bit MCUs. The versatile design serves as the foundation for VUI systems within the Renesas Ready Partner Network, supporting local endpoint inference for voice recognition without requiring network connectivity.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud