8W Mono Class D Amplifier Evaluation Kit
The DA7202 is a powerful, highly efficient, low EMI Class D speaker driver that can drive 8W into 4Ω loads directly from a 2S lithium-ion battery to power a variety of...
The DA7202 is a powerful, highly efficient, low EMI Class D speaker driver that can drive 8W into 4Ω loads directly from a 2S Lithium-ion battery pack to power a variety of two-cell portable applications such as Ultrabooks and tablets.
It uses a fully-differential switched-mode amplifier architecture with a fixed +18dB gain, with differential analog inputs. It also has a PWM modulator and an H-bridged switched power output stage that delivers 5W (dynamic) into an 8Ω load, making a speaker sound louder on portable devices.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 779 KB | |
Application Note | PDF 502 KB | |
Manual - Development Tools | PDF 1.08 MB | |
Schematic | PDF 30 KB | |
Product Brief | PDF 479 KB | |
Other | ZIP 693 KB | |
Product Brief | PDF 1.25 MB | |
7 items
|
The DA7202 is a powerful, highly efficient, low EMI Class D speaker driver that can drive 8W into 4Ω loads directly from a 2S lithium-ion battery to power a variety of...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
9-WLCSP | Tape & Reel | 1 | 0.5302 |