Overview
Description
The D2-6 family (D2-71083, D2-74083, D2-71583, D2-74583, and D2-74383) digital audio processor devices are complete System-on Chip (SoC) audio processor and Class-D amplifier controllers. Integrated DSP processing and configurable audio processing algorithms provide an extremely flexible platform for feature rich and cost-effective quality audio solutions which benefit from the addition of Class-D amplifiers and DSP audio processing, meeting demands of consumer electronics applications. The 12 integrated digital PWM controllers can be used in a variety of multi-channel audio system configurations, supporting powered as well as line outputs. Fully protected amplifier control provides efficient and clean Class-D power output support. The D2-6 device family supports full audio decoding for formats including Dolby® Digital, Dolby® Pro Logic IIx, AAC LC™, DTS® Digital Surround, and Dolby® Digital Plus. The D2-6 family is pin-compatible and function/feature compatible with the D2-3 family devices, enabling additional decoding capability to existing designs, or providing cost optimization to lower-featured systems not requiring the additional audio processing and decode capability.
Features
- Pin compatible and function/feature compatible with the D2 Audio DSP D2-3 family device
- All digital Class-D amplifier controller
- Full 5.1/7.1/9.1-channel amplifier platform support
- Enhanced audio processing decoders
- D2 Audio DSP sound enhancement algorithm and virtualization
- Expanded on-chip memory capacity
- 12 channels of Digital Signal Processing (DSP) including equalizers, filters, mixers and other common audio processing blocks
- Fully configurable and routable audio signal paths
- Flexible audio input and output configurations
- Embedded 8-channel sample rate converter
- Sample rates from 32kHz up to 192kHz
- Supports bridged, half-bridged, and Bridge-Tied Load (BTL) topologies, using discrete or integrated power stages from 10W to over 500W
- Complete fault protection with automatic recovery
Comparison
Applications
- Audio Video Receiver (AVR)
- Multi-channel surround soundbar
- Home Theater in a Box (HTiB)
- Multi-channel Multi-Media (MM) systems
- Installed steerable audio arrays
- Bluetooth/WiFi voice-enabled speaker systems
- Automotive trunk/amplified solutions
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.29 MB | |
Application Note | PDF 184 KB | |
Application Note | PDF 155 KB | |
Application Note | PDF 147 KB | |
Application Note | PDF 297 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: