Overview
Description
The ISL79985, ISL79986 integrates four high quality NTSC/PAL/SECAM video decoders that convert the analog composite video signal to digital component YCbCr data for automotive applications. Each channel contains a 10-bit ADC that supports single-ended, differential, and pseudo differential composite video inputs, proprietary clamp and gain controllers, thus, utilizes a 4H-comb filter for separating luminance and chrominance to reduce cross noise artifacts. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA), and the MIPI-CSI2/ITU-R BT. 656 output interface make the ISL79985, ISL79986 an ideal solution for demanding automotive around view applications.
Features
- Software selectable analog input control allows for combinations of single-ended CVBS and differential CVBS
- Integrated four video analog anti-aliasing filters and 10-bit CMOS ADCs with differential and single-ended inputs
- Fully programmable static gain or automatic gain control for the Y-channel
- Programmable white peak control for the Y-channel
- 4-H adaptive comb filter Y/C separation
- PAL delay line for color phase error correction
- Digital subcarrier PLL for accurate color decoding
- Digital horizontal PLL for synchronization processing and pixel sampling
- Advanced synchronization processing and sync detection for handling non-standard and weak signal
- Automatic color control and color killer
- Chroma IF compensation
- Programmable output cropping
- Automatic Contrast Adjustment (ACA)
- Programmable hue, brightness, saturation, contrast and sharpness.
- Image enhancement with peaking and CTI
- MIPI CSI-2 Version 1.1 compliant unidirectional output format
- Standard virtual channel support
- One or two data lanes
- YUV422 or RGB565 output format
- Low power consumption
- Power save and power-down mode
- Short-to-battery detection
- Short-to-ground detection
- 2-wire MPU serial bus interface
- Single 27MHz crystal for all operations
- 1.2V/3.3V power supply
- 48 Ld QFN package
- AEC-Q100
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 193 KB | |
White Paper | PDF 370 KB 日本語 , 简体中文 | |
Datasheet | PDF 2.04 MB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)