Overview
Description
Support is limited to customers who have already adopted these products.
Features
- Access Time (Typical) 130ns
- Settling Time 250ns (0.1%)
- Low Leakage (Typical)
- IS(OFF) 10pA
- ID(OFF) 30pA
- Low Capacitance (Max)
- CS(OFF) 10pF
- CD(OFF) 25pF
- Off Isolation at 500kHz 55dB (Min)
- Low Charge Injection Error 20mV
- Single Ended to Differential Selectable (SDS)
- Logic Level Selectable (LLS)
- Pb-Free Available (RoHS Compliant)
Comparison
Applications
- Data Acquisition Systems
- Precision Instrumentation
- Industrial Control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 660 KB | |
Brochure | PDF 5.41 MB 日本語 | |
End Of Life Notice | PDF 226 KB | |
Application Note | PDF 843 KB | |
Application Note | PDF 468 KB | |
Application Note | PDF 195 KB | |
Application Note | PDF 302 KB | |
Application Note | PDF 300 KB | |
Application Note | PDF 270 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/kachow/src/components/common/images/ecad-models.jpg)