Skip to main content
Order Now

Overview

Description

Software development for car information systems is increasing in scale and complexity in recent years, in order to accelerate the development of autonomous driving and to develop new functionality to attractively differentiate vehicles. As more companies are starting automotive software development, there is an urgent need to secure skilled and specialized engineers as well as the development environment required for automotive applications. Renesas has developed R-Car starter kits for supporting automotive software development. These kits enable users to easily build automotive Linux platforms that are standardized by the Automotive Grade Linux (AGL) and GENIVI®open source communities and that are highly extensible and can be used for wide variety of applications.

Since the hardware used has high computing capabilities for automotive and the latest open source software can be used, by having one kit on hand per engineer from the professional community, the engineer can concentrate on advanced development of specialized software allowing for the realization of new automotive computing systems quickly.

R-Car H3e-2G Starter Kit Premier (RTP8J779M1ASKB0SK0SA003)

The premier R-Car starter kit supports best-in-class computing performance for automotive and offers a powerful computing library to provide the ultimate automotive computing environment.

Older Starter Kit Series (EOL)

See Support section.

Features

  • Simplifies the process of establishing open-source automotive Linux environments.
  • The R-Car starter kits are designed to simplify the task of setting up automotive Linux environments for engineers who are new to the development of automotive software, and are competitively priced so that each developer can be provided with their own kit.
  • Powerful computing libraries are provided with support for cutting-edge HMI software and cognitive computing. They also support the QNXR real-time OS with its proven track record in the automotive field. With this robust environment, the R-Car starter kits are well suited as development platforms for automotive software created by highly specialized professional communities of open-source developers.
  • High level of extensibility for use with a wide range of automotive computing applications.
  • The primary peripheral interfaces essential to automotive computing development are provided. There is also a 440-pin expansion port that enables use of all the peripheral pins of the R-Car SoC, enabling the kits to be employed for a wide range of computing applications, from a simple advanced computer vision development environments to prototyping of large-scale systems such as integrated cockpits.

Applications

Documentation

Type Title Date
Manual - Development Tools Log in to Download PDF 2.74 MB
Manual - Hardware Log in to Download PDF 13.96 MB
Schematic Log in to Download PDF 22.29 MB
3 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
AosEdge Platform - Distribution Management Platform for Connected Car
AosEdge is a V2C (Vehicle to Cloud) platform that can deliver and run software that provides a new UX (user experience) for connected cars.
Software Package EPAM Systems, Inc.
1 item

Software Downloads

Type Title Date
Board Description File Log in to Download ZIP 17.77 MB
Board Description File Log in to Download HTM 50 KB
Software & Tools - Other
Software & Tools - Other
4 items

Related Boards & Kits

Videos & Training

Specifications

ClassFunction
CPU

R-Car Starter Kit Premier (employing the R-Car H3):
Arm CA57 (Armv8) 1.5GHz quad core, with NEON/VFPv4, L1 cache I/D 48K/32K, L2 cache 2MB
Arm CA53 (Armv8) 1.2GHz quad core, with NEON/VFPv4, L1 cache I/D 32K/32K, L2 cache 512K
Memory controller for LPDDR4 4GB in 2 channels, each 64-bit wide

R-Car Starter Kit Premier (employing the R-Car H3e-2G):
Arm Cortex-A57 (Armv8) 2.0 GHz quad core, with NEON/VFPv4, L1 cache I/D 48K/32K, L2 cache 2MB
Arm Cortex-A53 (Armv8) 1.2GHz quad core, with NEON/VFPv4, L1 cache I/D 32K/32K, L2 cache 512K
Memory controller for LPDDR4 4GB in 2 channels, each 64-bit wide

R-Car Starter Kit Pro (employing the R-Car M3):
Arm CA57 (Armv8) 1.7GHz dual core, with NEON/VFPv4, L1 cache I/D 48K/32K, L2 cache 2MB
Arm CA53 (Armv8) 1.3GHz quad core, with NEON/VFPv4, L1 cache I/D 32K/32K, L2 cache 512K
Memory controller for LPDDR4 2GB in 2 channels, each 32-bit wide

Three-dimensional graphics engines
Video processing units
3 channels display output
6 channels video input
SD Card host interface
USB 3.0 and USB 2.0 interfaces
CAN interfaces
Ethernet AVB
PCI Express Interfaces

MemoryInternal 384KB system RAM
64MB HyperFlash
16MB QSPI flash
8/32/64/128 GB eMMC
microSD card slot
ConnectorsCN1 expansion connector 440-pin
CN2 QSPI flash module
CN3 debug JTAG
CN4 HDMI
CN5 USB 2.0
CN6 push-pull microSD card socket
CN7 Ethernet connector RJ45
CN8 LINE out
CN9 MIC input
CN10 debug serial
CN11 CPLD programming JTAG
CN12 debug serial
CN13 main power supply input (5 V DC)
CN14 CPU fan
Board SpecificationsDimensions: 100mm × 100mm
Height: 57mm (with FAN)
External power supply 5V/4A-8A, ripple and noise (Vp-p) full load 200mV