The RC19013 is a 13-output PCIe Gen6 buffer that is backward compatible with earlier PCIe generations. The RC19013 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Output Impedance |
Carrier Type |
Temp. Range |
Lead Count (#) |
Pkg. Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
RC19013AGNG#BB0 circleActive Samples Available |
85 | Tray | -40 to 105°C | 56 | VFQFPN | 3 | 2.5 | Get Samples, |
85 | Reel | -40 to 105°C | 56 | VFQFPN | 3 | |||
RC19013A100GNG#BB0 circleActive Samples Available |
100 | Tray | -40 to 105°C | 56 | VFQFPN | 3 | 3.353 | Get Samples, |
100 | Reel | -40 to 105°C | 56 | VFQFPN | 3 |
The RC family are PCIe Gen6 clock buffer and multiplexer solutions provide industry's smallest and most compact footprint.