Overview
Description
The RC19216 is a 2:16 PCIe Gen6 multiplexer that is backward compatible with earlier PCIe generations. The RC19216 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.
Features
- LP-HCSL outputs eliminate up to 64 terminated resistors.
- PCIe Gen 1–6 compliance
- 2:16 or two 1:8 multiplexer options
- Drive both source-terminated and double-terminated loads selectable 85Ω and 100Ω output impedance
- Open-drain LOS (Loss-Of-Signal) indication output
- Power down tolerance (PDT)
- Flexible startup sequencing (FSS)
- Automatic clock parking (ACP)
- Dedicated OE# pins to control group output
- 4-wire Side-Band interface supports high-speed serial output enable
- SMBus write protection features with 9 selectable addresses
- 6mm × 6mm 80-GQFN package
Comparison
Applications
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
PCIe Gen 6 RC19 Family Clock Buffer and Multiplexer Overview
The RC family are PCIe Gen6 clock buffer and multiplexer solutions provide industry's smallest and most compact footprint.
Video List