Evaluation Kit for 19-Output DB1900Z for PCIe Gen1-4 and QPI/UPI
The evaluation board is designed to help the customer evaluate the 9ZXL1951D. The device is programmable through an SMBus interface. The user guide details the board...
The evaluation board is designed to help the customer evaluate the 9ZXL1951D. The device is programmable through an SMBus interface. The user guide details the board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Pkg. Dimensions (mm) |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
9ZXL0851EKILF circleActive Samples Available |
VFQFPN | 48 | -40 to 85°C | 6.0 x 6.0 x 0.9 | Tray | 3 | 2.941 | Get Samples, |
VFQFPN | 48 | -40 to 85°C | 6.0 x 6.0 x 0.9 | Reel | 3 | 2.941 | ||
9ZXL0851EKKLF circleActive Samples Available |
VFQFPN | 48 | -40 to 105°C | 6.0 x 6.0 x 0.9 | Tray | 3 | 3.175 | Get Samples, |
VFQFPN | 48 | -40 to 105°C | 6.0 x 6.0 x 0.9 | Reel | 3 |
Introducing Renesas’ enhanced PCIe clock buffer family. These PCIe Gen5 clock buffers offer fanout and zero-delay operating modes, supporting both legacy systems and the most complex timing trees within a single device. Unlike many existing solutions, whose performance limitations force their use in fanout buffer mode, these clock buffers meet both PCIe Gen5 and prominent CPU-specific phase jitter requirements in all operating modes. The extremely low 50fs rms PCIe Gen5 additive phase jitter enables multi-level cascading within the strict PCIe Gen5 jitter budget. Renesas’ high-performance oscillators and clock generators provide an ideal clock source for the enhanced PCIe clock buffer family.
For more information about these PCIe Gen5 clock buffers, visit the PCIe timing page.