Overview
Description
The 87001I-01 is a low skew, ÷1, ÷2, ÷3, ÷4, ÷5, ÷6, ÷8, ÷16 LVCMOS/LVTTL clock divider with selectable clock inputs that accept single-ended input levels. An output enable pin controls whether the output is in the active or high impedance state. The 87001I-01 is characterized at 3.3V, 2.5V, and mixed 3.3V/2.5V, 3.3V/1.8V, 2.5V/1.8V input/output supply operating modes. Guaranteed part-to-part skew characteristics make the 87001I-01 ideal for those applications demanding well-defined performance and repeatability.
Features
- One LVCMOS/LVTTL output
- Selectable LVCMOS/LVTTL clock inputs
- Maximum output frequency: 250MHz
- Part-to-Part skew: 135ps (typical)
- Power supply modes:
- Core/Output
3.3V/3.3V
3.3V/2.5V
3.3V/1.8V
2.5V/2.5V
2.5V/1.8V - -40 °C to 85 °C ambient operating temperature
- Available in a lead-free (RoHS 6) package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.