Skip to main content
Order Now

Overview

Description

The 854S01I is a high performance 2:1 Differential-to-LVDS Multiplexer. The 854S01I can also perform differential translation because the differential inputs accept LVPECL or LVDS levels. The 854S01I is packaged in a small 3mm x 3mm 16 VFQFN package, making it ideal for use on space constrained boards.

Features

  • 2:1 LVDS MUX
  • One LVDS output pair
  • Two differential clock inputs can accept: LVPECL or LVDS
  • Maximum input/output frequency: 2.5GHz
  • Translates LVCMOS/LVTTL input signals to LVDS levels by using a resistor bias network on nPCLK0, nPCLK1
  • RMS additive phase jitter: 0.06ps (typical)
  • Propagation delay: 600ps (maximum)
  • Part-to-part skew: 350ps (maximum)
  • Full 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models