DC input/Darlington transistor output photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon Darlington connected phototransistor. This type can operate on a low-current DC input because of its Darlington configuration.

Product Selector: DC Input Darlington
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product Selector