Skip to main content
Order Now

Overview

Description

EC-1 (R9A06G043GBG) is a dedicated device with a built-in EtherCAT slave controller. This is an optimal solution to design high performance EtherCAT protocol in Industrial automation and manufacturing.

Features

  • Solution certified by EtherCAT Test Center (ETC) conformance testing
  • Easy transition from low-speed serial communication to EtherCAT
    • Customers can easily change communication protocol to legacy serial interfaces, allowing users to focus on their end application.
    • The sample software is provided that targets various devices with different profiles:
    • CiA402 drive profile for motor driving devices.
    • ETG.5003 profile for semiconductor manufacturing equipment.
  • Optimized for EtherCAT applications. Best suited for designing slave devices with High-Speed connectivity.
    • Integrated Arm® Cortex®-R4F Core @ 150MHz with the double and single-precision floating-point unit. The Tightly Coupled Memory (TCM), EtherCAT slave controller is ideal for deterministic high-speed connectivity.
    • Compatibility has been verified with master devices from more than ten manufacturers. This is a proven solution and significantly reduces the development time for EtherCAT slave applications.

Comparison

Applications

  • Remote I/O
  • Communication Module

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 38 KB
1 item

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models