Overview

Description

The RH4Z2501-PMOD Board is a Pmod™ module for the RH4Z2501 Renesas silicon evaluation. The purpose of the module is to be used with a standard MCU evaluation board with a compatible Pmod interface to implement an IO-Link device.

Features

  • Voltage range from 9V to 36V
  • Overvoltage peak robustness of ±60V
  • Configurable driver output current 50mA DC to 600mA DC
  • RDSON of less than 2.5Ω
  • Adjustable driver slew rate
  • Integrated wake-up detection
  • MCU assisted wake-up generation (typically 600mA)
  • OWI digital communication and calibration interface
  • Integrated linear voltage regulators: 3.3V and 5V
  • Integrated protection
  • Reverse polarity protection for L+, CQ, GND/L-
  • On-chip diagnostics

Applications

Applications

  • Line driver for IO-Link compatible modules

Documentation

Type Title Date
Manual - Development Tools PDF 261 KB
1 item