Overview
Description
The CCG1401 is a universal programmable transimpedance amplifier providing power level control for optical sensor, medical and scientific applications. It operates from a single supply voltage and is controlled via a standard SPI interface. The chip is available in a QFN16 package or a tiny 1.9mm x 1.9mm Chip-Scale Package (CSP) enabling very small PCB footprints.
Benefits
- Provides flexible power level control with programmable transimpedance and frequency range
- Small footprint
Features
- Single supply voltage
- Power-On Reset functionality
- 5-bit programmable threshold voltage
- Standby mode, low current consumption
- Serial Parallel Interface (SPI)
- ESD-HBM Protection >4kV (QFN16 package)
- Packages
- QFN-16 (4.0mm x 4.0 mm)
- CSP-12 (1.9mm x 1.9 mm)
Comparison
Applications
Applications
- Optical devices with photodiodes
- Industrial, medical and scientific sensors
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 989 KB | |
Product Brief | PDF 69 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)