Overview
Description
The GX39221 is a dual channel 96Gbaud linear transimpedance amplifier (TIA) for 800G and beyond integrated coherent receivers (ICRs).
The GX39221 integrates two TIA signal paths for "I" and "Q" channels. The high-performance, low power, and compact design of the GX39221 also enables a small form factor (SFF) integrated optical module such as CFP2 and CFP4.
Features
- Dual-channel integrated 96Gbaud linear TIA with an analog control interface
- Differential linear gain: 70Ω to 3,250Ω and >30dB dynamic range
- >60GHz adjustable 3dB bandwidth
- Automatic and manual gain control, output voltage control, peak detection, and shutdown functionalities
- Low THD, low crosstalk, and low power consumption for covering 64QAM receivers
Comparison
Applications
Applications
- 800G and beyond coherent systems with 96Gbaud higher-order QAM modulation format
- Integrated optical modules for CFP/CFP2/CFP4 form factors
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 108 KB | |
Datasheet | PDF 419 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)