Evaluation Board for 89HP0602Q USB3 Repeater, 1-lane, 5Gbps
The 89HP0602Q Repeater USB3 Evaluation Board is designed to enable quick in-system testing of IDT’s 2-channel, 6Gbps Repeater IC product for USB3...
The IDT 89HP0602Q 2-Channel Multiprotocol Signal Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 809 KB | |
End Of Life Notice | PDF 560 KB | |
Product Brief | PDF 400 KB | |
Product Brief | PDF 217 KB | |
Device Errata | PDF 101 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.