Overview
Description
The μPD720115 is a USB 2.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 2.0 and operates at up to 480Mbps. The device incorporates Renesas’ market-proven design expertise in USB 2.0 interface technologies and market-proven USB 2.0 hub core. It integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720115 incorporates Renesas’ low-power technologies and supports all mainstream battery charging specifications.
The μPD720115 reference design uses the µPD720115K8-701-BAL-A hub controller. This plug-n-play hub expands four USB 2.0 ports from a PC’s USB 2.x port. No driver is required for a common OS.
Features
- USB 2.0 Hub Controller
- Compliant with Universal Serial Bus Specification Revision 2.0
- Supports the following data rates: Low-speed (1.5Mbps), Full-speed (12 Mbps), High-speed (480Mbps)
- Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
- Supports four downstream ports
- Configurable downstream port counts of 2, 3, or 4 ports
- Supports all VBUS control options
- Individual or global overcurrent detection
- Individual or ganged power control
- Supports USB 2.0 Compound (non-removable) devices by I/O pin configuration
- Supports clock output (24MHz) for Compound (non-removable) devices on downstream ports
- Supports Energy Star and EuP specifications for low-power PC peripheral systems
- Single 5V power supply
- On-chip LDO for 3.3V from 5V input and for 1.05V from 3.3V input
- System clock: 24MHz Crystal or Oscillator
- Supports USB Battery Charging Specification Revision 1.2 and other portable devices
- Small footprint
- Small and low pin count package with simple pin assignment for PCB layout
- Integration of many peripheral components
- Integrated termination resistors for USB
- Direct routing of all USB signal traces to connector pins using one layer of the PCB
- Provides SUSPEND status output
- Supports port indicator control (only Green color)
- Compliant with Universal Serial Bus Specification Revision 2.0
Applications
- Standalone hubs
- Monitor hubs
- Docking stations
- Digital TVs
- Printers
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 866 KB | |
1 item
|
Design & Development
Product Options
Applied Filters: