Skip to main content

DDR3 Solutions

With a focus on low power, high performance and thorough validation through each new generation of memory technology, Renesas has established its position as the unquestioned market leader in memory interface solutions. DDR3 memory offers significant advantages in power, bandwidth, capacity, and reliability versus previous generations of memory technology. Renesas offers both Register/PLL and temperature sensor products for the DDR3 memory module market.

Fully compliant with all JEDEC specifications, the Renesas DDR3 Register/PLL is an essential building block for advanced memory subsystems in applications such as servers, workstations and communications equipment.

DDR3 RDIMMs and ECC UDIMMs all require the use of a temperature sensor with an integrated SPD. Renesas offers digital temperature sensors with accuracy up to ±0.5 °C typical, that is designed for memory modules demanding the highest level of temperature readout.

Product Selector: DDR3 Solutions

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 3.70 MB
Overview PDF 515 KB
2 items

Tools & Resources