Processing table
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet (ch) |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit High Res Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Price (USD) | 1ku |
Application |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32MHz Arm® Cortex®-M23 Entry Level Ultra-Low Power General-Purpose Microcontroller | 2037 Dec | Bulk (Tray), Full Carton (Tray), Magazine, Tape & Reel | Arm Cortex-M23 | 32 | 32, 64 | 1 | 12 | Yes | 16, 20, 24, 32 | LQFP, LSSOP, QFN | 3 x 3 x 0.8, 4 x 4 x 0.5, 5 x 5 x 0.8, 6 x 4 x 1.45, 7 x 7 x 1.7 | 0.5, 0.8, 0.65 | 13, 17, 21, 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 2, 3 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 5, 6, 8, 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 0.7423 | |||
32-bit Microcontrollers with 48MHz Arm® Cortex®-M23 and Integration of 24-bit Sigma-Delta ADC | 2034 Dec, 2037 Dec | Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel | Arm Cortex-M23 | 48 | 256 | 8 | 32 | Yes | 32, 36, 40, 48, 64 | BGA, LQFP, QFN | 5 x 5 x 1.4, 6 x 6 x 0.8, 7 x 7 x 0.8, 7 x 7 x 1.7, 10 x 10 x 1.7 | 0.5, 0.8 | 20, 22, 25, 33, 49 | 1.6 - 5.5 | Ta=-40 to 85°C, Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ), ( 0 / 1 ) | ( 0 / 0 ) | 0 | 1 | 0 | 3 | 1, 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 9, 11, 16, 26 | No | No | No | No | No | 0 | 1 | 0 | 0 | 3, 4, 6 | 0 | 2 | 2 | 2, 4, 6, 8 | 5, 8, 12, 17 | 0 | 0 | 0 | 1 | 2 | 1 | 2 | 0 | 1, 2, 3 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No, Yes | Yes | SWD | R7FA2A1AB3CFJ#BA0, R7FA2A1AB3CFM#BA0 | Switch to full carton products | 3.777 | |
48MHz Arm® Cortex®-M23 Ultra-Low Power General-Purpose Microcontroller with Rich Peripherals | 2037 Dec | Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 64, 80, 100 | LQFP | 10 x 10 x 1.7, 12 x 12 x 1.7, 14 x 14 x 1.7 | 0.5 | 43, 59, 71, 77 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 12, 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4, 5 | 1 | 1, 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4, 7 | 0 | 0 | 2, 4 | 0 | 0 | 0 | 0 | 0 | 4, 7 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3.981 | |||
48MHz Arm® Cortex®-M23 Entry Level General-Purpose Microcontroller | 2037 Dec | Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel | Arm Cortex-M23 | 48 | 32, 64, 128 | 4 | 16 | No | 25, 32, 36, 48, 64 | BGA, LGA, LQFP, QFN, WLCSP | 2 x 2 x 0.5, 4 x 4 x 0.76, 4 x 4 x 0.99, 4.0 x 4.0 x 0.76 and more... |
0.4, 0.5, 0.8 | 21, 26, 30, 40, 56 | 1.6 - 5.5 | Ta=-40 to 85°C, Ta=-40 to 105°C, Ta=-40 to 85°C, Ta=-40 to 105°C | No | No | 0/1 | 4, 6, 7, 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3, 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 10, 11, 14, 20, 30 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8, 10, 12, 13 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, 128-bit Unique ID,TRNG,AES(128/256), AES(128/256), TRNG | Yes | No, Yes | Yes | SWD | R7FA2E1A52DFJ#BA0, R7FA2E1A52DFL#BA0, R7FA2E1A52DNE#BA0 and more... |
Switch to full carton products | 0.9812 | |
48MHz Arm® Cortex®-M23 Ultra-Low Power General Purpose Microcontroller | 2037 Dec | Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel, Tray | Arm Cortex-M23 | 48 | 16, 32, 64 | 2 | 8 | No | 16, 20, 24 | HWQFN, QFN, WLCSP | 2 x 2 x 0.55, 4 x 4 x 0.8 | 0.4, 0.5 | 12, 16, 20 | 1.6 - 5.5 | Ta=-40 to 85°C, Ta=-40 to 105°C, Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4, 7, 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A32DNJ#BA1, R7FA2E2A32DNK#BA1, R7FA2E2A33CNJ#BA1 and more... |
Switch to full carton products | 0.7469 | |
48MHz Arm® Cortex®-M23 Entry Level, Ultra-Low Power General-Purpose Microcontroller | 2037 Dec | Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel | Arm Cortex-M23 | 48 | 32, 64 | 2 | 16 | No | 32, 48 | LQFP, QFN | 5 x 5 x 0.8, 7 x 7 x 0.8, 7 x 7 x 1.7 | 0.5, 0.8 | 26, 40 | 1.6 - 5.5 | Ta=-40 to 85°C, Ta=-40 to 105°C | No | No | 0/1 | 4, 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3, 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 1 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10, 13 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID | Yes | Yes | Yes | SWD | R7FA2E3052DFJ#BA0, R7FA2E3052DFL#BA0, R7FA2E3052DNE#BA0 and more... |
Switch to full carton products | 1.333 | |
48MHz Arm® Cortex®-M23 Ultra-Low power General Purpose Microcontroller | 2037 Dec | Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel | Arm Cortex-M23 | 48 | 128, 256 | 8 | 32 | Yes | 48, 64, 80, 100 | LQFP, QFN | 7 x 7 x 0.8, 7 x 7 x 1.7, 10 x 10 x 1.7, 12 x 12 x 1.7, 14 x 14 x 1.7 | 0.5 | 37, 53, 69, 85 | 1.6 - 5.5 | Ta=-40 to 85°C, Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 5 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 20, 30, 32 | No | No | No | No | No | 0 | 4 | 0 | 0 | 3, 6 | 0 | 2 | 2 | 0 | 0 | 0 | 9, 13, 17, 19 | 0 | 1 | 0 | 0 | 2 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | R7FA2L1A92DFL#BA0, R7FA2L1A92DFM#BA0, R7FA2L1A92DFN#BA0 and more... |
Switch to full carton products | 1.621 | |
100MHz Arm® Cortex®-M33, Entry-Line with Balanced Low Power Consumption & Optimized Feature Integration | 2034 Mar, 2038 Dec, 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M33 | 100 | 256, 512 | 8 | 128 | Yes | 48, 64 | LQFP, QFN | 7 x 7 x 0.8, 10 x 10 x 1.7 | 0.5 | 30, 44 | 2.7 - 3.6 | Ta=-40 to 85°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 0 | 1 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 2 | 0 | 0 | 2 | 0 | 5 | 2 | 0 | 0 | 0 | 7, 9 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | Yes | Yes | 128-bit Unique ID, ARM TrustZone, TRNG | Yes | Yes | Yes | JTAG/SWD | 2.234 | |||
Entry-Line 100MHz Arm® Cortex®-M33 General Purpose Microcontroller | 2034 Mar, 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray) | Arm Cortex-M33 | 100 | 128 | 4 | 40 | Yes | 32, 36, 48, 64 | BGA, LQFP, QFN | 4 x 4 x 1.29, 5 x 5 x 0.8, 5 x 5 x 1.29, 7 x 7 x 0.8, 10 x 10 x 1.7 | 0.5 | 16, 20, 29, 45 | 2.7 - 3.6 | Ta=-40 to 85°C, Ta=-40 to 105°C | No | Single | 8/1 | 15 | ( 0 / 0 ), ( 0 / 1 ) | ( 0 / 0 ) | 0 | 0 | 1 | 2 | 2 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 4 | 0 | 0 | 2 | 1, 2 | 0 | 0 | 0 | 4, 5, 8, 12 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, ARM TrustZone, Arm TrustZone, TRNG | Yes | Yes | Yes | SWD | 1.98 | |||
32-bit Microcontrollers with 48MHz Arm® Cortex®-M4 and LCD Controller and Cap Touch for HMI | 2038 Dec, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M4 | 48 | 256 | 8 | 32 | Yes | 40, 48, 64, 100 | LGA, LQFP, QFN | 6 x 6 x 0.8, 7 x 7 x 0.8, 7 x 7 x 1.05, 7 x 7 x 1.7 and more... |
0.4, 0.5, 0.65 | 28, 36, 52, 84 | 1.6 - 5.5 | Ta=-40 to 85°C, Ta=-40 to 105°C | No | Single | 4/1 | 15 | ( 1 / 1 ) | ( 0 / 0 ) | 0 | 1 | 0 | 4 | 1, 2 | 2 | 0 | 0 | 0, 1 | 0 | 0 | 0 | 10, 15, 24, 27 | No | No | No, Yes | No | No | 0 | 2 | 0 | 0 | 2, 4, 6 | 0 | 0, 2 | 2 | 0 | 0 | 11, 14, 18, 25 | 0 | 0 | 1 | 2 | 0 | 1, 2 | 0 | 0, 1, 3, 4 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), GHASH, TRNG | Yes | Yes | Yes | JTAG/SWD | 3.521 | |||
100MHz Arm® Cortex®-M33 TrustZone®, High Integration With Lowest Active Power Consumption | 2034 Mar, 2038 Dec, 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M33 | 100 | 256, 384, 512 | 8 | 128 | Yes | 48, 64, 100 | LQFP, QFN | 7 x 7 x 0.8, 7 x 7 x 1.7, 10 x 10 x 1.7, 14 x 14 x 1.7 | 0.5 | 30, 44, 78 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 0 | 1 | 0 | 6 | 1 | 1, 2 | 0 | 0 | 0, 1 | 1 | 0 | 0, 1 | 4, 7, 12 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 7, 9, 13 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone and more... |
Yes | Yes | Yes | JTAG/SWD | 2.425 | |||
100MHz Arm® Cortex®-M33 TrustZone®, High Integration with Rich Connectivity | 2034 Mar, 2038 Dec, 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M33 | 100 | 512, 768, 1024 | 8 | 128 | Yes | 64, 100, 144 | BGA, LQFP | 6 x 6 x 1.38, 7 x 7 x 1.29, 10 x 10 x 1.7, 14 x 14 x 1.7, 20 x 20 x 1.4 | 0.5, 0.65 | 42, 46, 76, 110 | 2.7 - 3.6 | Ta=-40 to 85°C, Ta=-40 to 105°C, Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 0 | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 0, 1 | 1 | 0 | 0, 1 | 7, 12, 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8, 17, 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID and more... |
Yes | Yes | Yes | JTAG/SWD | 3.026 | |||
RA4 Series 100MHz Arm® Cortex®-M33 Motor Control Microcontroller | 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M33 | 100 | 128, 256 | 4 | 40 | Yes | 32, 48, 64 | LQFP, QFN | 5 x 5 x 0.8, 7 x 7 x 0.8, 7 x 7 x 1.7, 10 x 10 x 1.7 | 0.5, 0.8 | 16, 29, 45 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 15 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 2 | 2 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 4, 6 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 5, 8, 12 | 0 | 1, 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, ARM TrustZone, TRNG | Yes | Yes | Yes | SWD | 1.923 | Motor Control | ||
Low Energy, Single Chip 32-bit Microcontrollers with 48MHz Bluetooth® 5.0 | TBD | Bulk (Tray) | Arm Cortex-M4 | 48 | 512 | 8 | 96 | Yes | 56 | QFN | 7 x 7 x 0.9 | 0.4 | 34 | 1.8 - 3.6 | Ta=-40 to 85°C | No | Single | 4/1 | 12 | ( 1 / 1 ) | ( 0 / 0 ) | 0 | 1 | 0 | 4 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 11 | No | No | Yes | Yes | No | 0 | 4 | 0 | 0 | 3 | 0 | 2 | 2 | 0 | 0 | 8 | 0 | 0 | 1 | 2 | 0 | 1 | 0 | 1 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), GHASH, TRNG | Yes | Yes | Yes | JTAG/SWD | 6.231 | Asset tracking, Beacons, Connected health, Industrial and more... |
||
200MHz Arm Cortex-M33, Entry-Line with High Performance & Streamlined Connectivity | 2034 Mar, 2038 Dec, 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M33 | 200 | 512, 1024 | 8 | 256 | Yes | 48, 64, 100 | LQFP, QFN | 7 x 7 x 0.8, 10 x 10 x 1.7, 14 x 14 x 1.7 | 0.5 | 28, 42, 76 | 2.7 - 3.6 | Ta=-40 to 85°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 0, 1 | 1 | 0 | 6 | 1, 2 | 2 | 0 | 0 | 0, 1 | 0, 1 | 0 | 0, 1 | 0 | No | No | No | No | No | 0 | 1, 2 | 0 | 0 | 3, 4 | 0 | 6 | 2 | 0 | 0 | 0 | 5, 7, 11 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | Yes | Yes | 128-bit Unique ID, ARM TrustZone, TRNG | Yes | Yes | Yes | JTAG/SWD | 3.791 | |||
Entry-Line 200MHz Arm® Cortex®-M33 General Purpose Microcontroller | 2034 Mar, 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray) | Arm Cortex-M33 | 200 | 128, 256 | 4 | 40 | Yes | 32, 36, 48, 64 | BGA, LQFP, QFN | 4 x 4 x 1.29, 5 x 5 x 0.8, 5 x 5 x 1.29, 7 x 7 x 0.8, 10 x 10 x 1.7 | 0.5 | 16, 20, 29, 45 | 2.7 - 3.6 | Ta=-40 to 85°C, Ta=-40 to 105°C | No | Single | 8/1 | 15 | ( 0 / 0 ), ( 0 / 1 ) | ( 0 / 0 ) | 0 | 0 | 1 | 2 | 2 | 0 | 1 | 0 | 1 | 1 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 4, 5, 6 | 0 | 0 | 2 | 1, 2 | 0 | 0 | 0 | 4, 5, 8, 12 | 0 | 1, 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, ARM TrustZone, Arm TrustZone, TRNG | Yes | Yes | Yes | SWD | 2.856 | |||
32-bit Microcontrollers with 120MHz Optimized Entry Point to the RA6 Series | 2037 Dec, TBD | Bulk (Tray), Full Carton (Tray) | Arm Cortex-M4 | 120 | 512 | 8 | 256 | Yes | 64, 100 | LGA, LQFP, QFN | 7 x 7 x 1.05, 8 x 8 x 0.8, 10 x 10 x 1.7, 14 x 14 x 1.7 | 0.4, 0.5, 0.65 | 40, 76 | 2.7 - 3.6 | Ta=-40 to 85°C, Ta=-40 to 105°C | 8, No | Single | 8/1 | 14 | ( 1 / 1 ) | ( 0 / 0 ) | 0 | 2 | 0 | 7 | 2 | 2 | 0 | 0 | 0, 1 | 1 | 0 | 0, 2 | 7, 12 | No | No | No | No | Yes | 3, 4 | 4, 5 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 8, 17 | 0 | 2 | 0 | 6 | 0 | 3, 6 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ECC/RSA, GHASH, SHA224/SHA256, TRNG | Yes | Yes | Yes | JTAG/SWD | 4.472 | |||
32-bit Microcontrollers with 120MHz Medium Size Memory Integration and Ethernet | 2033 Oct, 2037 Dec, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M4 | 120 | 512, 1024 | 32 | 384 | Yes | 100, 144, 145 | LGA, LQFP | 7 x 7 x 1.05, 14 x 14 x 1.7, 20 x 20 x 1.4 | 0.5 | 76, 110 | 2.7 - 3.6 | Ta=-40 to 85°C, Ta=-40 to 105°C | 8, 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 2 | 0 | 10 | 2 | 2, 3 | 0 | 0 | 1 | 1 | 0 | 2 | 12, 18 | No | No | No | No | Yes | 4 | 5, 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 17, 20 | 0 | 2 | 0 | 6 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ECC/RSA, GHASH, SHA224/SHA256, TRNG | Yes | Yes | Yes | JTAG/SWD | 5.725 | |||
32-bit Microcontrollers with 120MHz with USB High-Speed, Ethernet and TFT controller | 2033 Oct, 2038 Dec, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M4 | 120 | 1024, 2048 | 64 | 640 | Yes | 100, 144, 145, 176 | BGA, LGA, LQFP | 7 x 7 x 1.05, 13 x 13 x 1.4, 14 x 14 x 1.7, 20 x 20 x 1.4, 24 x 24 x 1.7 | 0.5, 0.8 | 76, 110, 133 | 2.7 - 3.6 | Ta=-40 to 85°C, Ta=-40 to 105°C, Ta=-40 to 105°C | 8, 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ), ( 1 / 1 ) | 1 | 2 | 0 | 10 | 2 | 2, 3 | 0 | 0 | 1, 2 | 1 | 0 | 2 | 12, 13, 18 | RGB888 | 8-bit | No | No | Yes | 4 | 5, 6 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 17, 20, 22 | 0 | 2 | 0 | 6 | 0 | 6 | 0 | 1 | Yes | Yes | 128-bit Unique ID and more... |
Yes | Yes | Yes | JTAG/SWD | 7.975 | |||
200MHz Arm Cortex-M33 TrustZone, High Integration with Ethernet and OctaSPI | 2034 Mar, 2038 Dec, 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M33 | 200 | 512, 768, 1024 | 8 | 256 | Yes | 64, 100, 144 | BGA, LQFP | 6 x 6 x 1.38, 7 x 7 x 1.29, 10 x 10 x 1.7, 14 x 14 x 1.7, 20 x 20 x 1.4 | 0.5, 0.65 | 42, 46, 76, 110 | 2.7 - 3.6 | Ta=-40 to 85°C, Ta=-40 to 105°C | 8, 16/8, No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 0, 1 | 2 | 0 | 8, 10 | 2 | 2 | 0 | 0 | 0, 1 | 1 | 0 | 0, 1 | 7, 12, 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 8, 17, 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone and more... |
Yes | Yes | Yes | JTAG/SWD | 4.075 | |||
200MHz Arm Cortex-M33 TrustZone, Highest Integration with Ethernet and CAN FD | 2034 Mar, 2038 Dec, 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M33 | 200 | 1024, 1536, 2048 | 8 | 512 | Yes | 100, 144, 176 | BGA, LQFP | 7 x 7 x 1.29, 13 x 13 x 1.4, 14 x 14 x 1.7, 20 x 20 x 1.4, 24 x 24 x 1.7 | 0.5, 0.8 | 76, 110, 133 | 2.7 - 3.6 | Ta=-40 to 85°C, Ta=-40 to 105°C | 8, 16/8 | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ), ( 1 / 1 ) | 1 | 0, 2 | 0, 2 | 10 | 2 | 2, 3 | 0 | 0 | 1 | 1 | 0, 1 | 1 | 12, 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 6 | 0 | 6 | 2 | 0 | 0 | 0 | 17, 19, 22, 26 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone and more... |
Yes | Yes | Yes | JTAG/SWD | 5.325 | |||
120MHz Arm® Cortex®-M4, ASSP of RA6 for Motor Control | 2037 Dec, TBD | Bulk (Tray), Full Carton (Tray), Tape & Reel | Arm Cortex-M4 | 120 | 256, 512 | 8 | 64 | No | 64, 100 | LQFP | 10 x 10 x 1.7, 14 x 14 x 1.7 | 0.5 | 40, 76 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 14 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0 | 7 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | Yes | 3, 4 | 4, 5 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 8, 17 | 0 | 2 | 0 | 6 | 0 | 3, 6 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/192/256), ECC/RSA, GHASH, SHA224/SHA256, TRNG | Yes | Yes | Yes | JTAG/SWD | 2.662 | Motor Control | ||
240MHz Arm Cortex-M33 TrustZone, High Real-time Engine for Motor Control | 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray) | Arm Cortex-M33 | 240 | 256, 512 | 16 | 64 | Yes | 48, 64, 100 | LQFP, QFN | 7 x 7 x 0.8, 7 x 7 x 1.7, 8 x 8 x 0.8, 10 x 10 x 1.7, 14 x 14 x 1.7 | 0.4, 0.5 | 35, 51, 84 | 2.7 - 3.6, 2.7 - 36 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 1 | 0, 1 | 6 | 2 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 6 | 0 | 0 | 0 | 0 | 0 | 2 | 2 | 0 | 0, 10, 18, 29 | 0 | 10, 18, 29 | 0 | 2, 4 | 0 | 3, 4 | 0 | 3, 4 | 0 | 1 | No | Yes | 128-bit Unique ID, A.RM TrustZone, AES(128/256), ARM TrustZone, GHASH, TRNG | Yes | No | Yes | JTAG/SWD | R7FA6T2AB3CFL#BA1, R7FA6T2AB3CFM#BA1, R7FA6T2AB3CFP#BA1 and more... |
#AA1 is a compatible product that guarantees 16-bit ADC and more... |
4.022 | Motor Control |
RA6 Series 200MHz Arm® Cortex®-M33 Motor Control Microcontroller | 2039 Mar, TBD | Bulk (Tray), Full Carton (Tray) | Arm Cortex-M33 | 200 | 256 | 4 | 40 | Yes | 32, 48, 64 | LQFP, QFN | 5 x 5 x 0.8, 7 x 7 x 0.8, 7 x 7 x 1.7, 10 x 10 x 1.7 | 0.5, 0.8 | 16, 29, 45 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 15 | ( 0 / 0 ), ( 0 / 1 ) | ( 0 / 0 ) | 0 | 0 | 1 | 2 | 2 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 4, 6 | 0 | 0 | 2 | 2 | 0 | 0 | 0 | 5, 8, 12 | 0 | 1, 2 | 0 | 3 | 0 | 3 | 0 | 1 | No | Yes | 128-bit Unique ID, ARM TrustZone, TRNG | Yes | Yes | Yes | SWD | 2.39 | Motor Control | ||
480 MHz Arm® Cortex®-M85 Based Graphics Microcontroller with Helium and TrustZone® | TBD | Bulk (Tray), Full Carton (Tray) | Arm Cortex-M85 | 400, 480 | 1024, 2048 | 12 | 1024 | Yes | 176, 224 | BGA, LQFP | 13 x 13 x 1.47, 24 x 24 x 1.4 | 0.5, 0.8 | 119, 128, 165, 174 | 1.68 - 3.6 | Tj=-40 to 125°C | 16/8, 32/16/8 | Double/Single/Half | 8/1 | 16 | ( 1 / 1 ) | ( 1 / 1 ) | 1 | 0 | 2 | 6 | 2 | 2 | 1 | 0 | 2 | 0 | 1 | 2 | 0 | RGB888 | 16-bit | No | No | No | 0 | 8 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 24, 25 | 0 | 2 | 0 | 2 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, DLM, DOTF and more... |
Yes | Yes | Yes | JTAG/SWD | 11.88 | |||
480 MHz Arm® Cortex®-M85 Based Microcontroller with Helium and TrustZone® | TBD | Bulk (Tray), Full Carton (Tray), Full Tray (Tray) | Arm Cortex-M85 | 360, 400, 480 | 1024, 2048 | 12 | 1024 | Yes | 100, 144, 176, 224 | BGA, LQFP | 13 x 13 x 1.47, 14 x 14 x 1.4, 20 x 20 x 1.4, 24 x 24 x 1.4 | 0.5, 0.8 | 70, 106, 128, 174 | 1.68 - 3.6 | Tj=-40 to 125°C | 16/8, 32/16/8, No | Double/Single/Half | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ), ( 1 / 1 ) | 1 | 0 | 2 | 6 | 2 | 2 | 1 | 0 | 1, 2 | 0 | 1 | 2 | 0 | No | 16-bit, No | No | No | No | 0 | 8 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 10, 18, 24, 25 | 0 | 2 | 0 | 2 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, DLM, DOTF and more... |
Yes | Yes | Yes | JTAG/SWD | 10.02 | |||
480 MHz Arm® Cortex®-M85 Based Motor Control Microcontroller with Helium™ and TrustZone® | TBD | Full Carton (Tray), Full Tray (Tray) | Arm Cortex-M85 | 360, 400, 480 | 1024, 2048 | 12 | 1024 | Yes | 100, 144, 176, 224 | BGA, LQFP | 13 x 13 x 1.47, 14 x 14 x 1.4, 20 x 20 x 1.4, 24 x 24 x 1.4 | 0.5, 0.8 | 70, 106, 128, 174 | 1.68 - 3.6 | Tj=-40 to 125°C | 16/8, 32/16/8, No | Double/Single/Half | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 1 | 0 | 2 | 6 | 2 | 2 | 1 | 0 | 0 | 0 | 0 | 2 | 0 | No | No | No | No | No | 0 | 8 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 11, 16, 20, 21 | 0 | 2 | 0 | 2 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, DLM, DOTF and more... |
Yes | Yes | Yes | JTAG/SWD | 8.946 | Motor Control |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product