Evaluation Kit for RA2A2 MCU Group
The EK-RA2A2 evaluation kit enables users to effortlessly evaluate the features of the RA2A2 MCU group and develop embedded system applications using Renesas' Flexible...
The RA2A2 group is a low-power microcontroller that combines a 48MHz Arm® Cortex®-M23 core and a rich set of peripheral functions. The RA2A2 MCU provides an optimized feature set suitable for a wide range of applications by supporting segment LCD and high-precision analog sensing functionalities while reducing power consumption, system cost, and overall footprint. Furthermore, the RA2A2's dual bank flash and security features make firmware updates easy and increase system reliability.
Software title
|
Software type
|
Company
|
---|---|---|
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
QE for AFE: Development Assistance Tool for Analog Front End This development assistance tool supports the development of embedded systems to perform high-precision sensing for microcontrollers with built-in analog front-end (AFE). [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RX]
|
Solution Toolkit | Renesas |
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Downloads
|
Software Package | Renesas |
8 items
|
The EK-RA2A2 evaluation kit enables users to effortlessly evaluate the features of the RA2A2 MCU group and develop embedded system applications using Renesas' Flexible...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet (ch) |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit High Res Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA2A2AD3CFP#BA1 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 71 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 7 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 7 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 4.978 | Get Samples, | ||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 71 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 7 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 7 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 4.336 | ||||
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 71 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 7 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 7 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 4.336 | ||||
R7FA2A2BD3CFP#BA1 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 77 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 5.385 | Get Samples, | ||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 77 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | |||||
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 77 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | |||||
R7FA2A2BD3CFN#BA1 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 59 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3.872 | Get Samples, | ||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 59 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 3.872 | ||||
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 80 | LQFP | 12 x 12 x 1.7 | 0.5 | 59 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 13 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 5 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 4.876 | ||||
R7FA2A2BD3CFM#BA1 circleActive Samples Available |
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 43 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 12 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | 5.104 | Get Samples, | ||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 43 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 12 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | |||||
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | Yes | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 43 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 12 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 4 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | Yes | No | No | 0 | 2 | 0 | 0 | 0 | 0 | 8 | 2 | 4 | 0 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 4 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | Yes | Yes | SWD | |||||
N/A | Full Tray (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | No | 100 | LQFP | 71 | 1.6 - 5.5 | Ta=-40 to 105°C | 0 | 2 | 0 | 0 | No | No | 2 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | No | |||||||||||||||||||||||||||||||||||||||||||||
N/A | Full Tray (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | No | 100 | LQFP | 77 | 1.6 - 5.5 | Ta=-40 to 105°C | 0 | 2 | 0 | 0 | No | No | 2 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | No | |||||||||||||||||||||||||||||||||||||||||||||
N/A | Full Tray (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | No | 80 | LQFP | 59 | 1.6 - 5.5 | Ta=-40 to 105°C | 0 | 2 | 0 | 0 | No | No | 2 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | No | |||||||||||||||||||||||||||||||||||||||||||||
N/A | Full Tray (Tray) | Arm Cortex-M23 | 48 | 512 | 8 | 48 | No | 64 | LQFP | 43 | 1.6 - 5.5 | Ta=-40 to 105°C | 0 | 1 | 0 | 0 | No | No | 2 | Yes | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | No |
An overview of the ultra-low power, feature-rich MCUs ideal for global energy management and a variety of industrial applications. Get all the details on the RA2A2 page.
New Renesas MCUs with High-Resolution Analog and Over-the-Air Update Support Help Customer Systems Conserve Energy | News | Mar 21, 2024 | |
|
How an MCU Can Contribute to an Energy-Saving Society | Blog Post | Mar 20, 2024 |
|
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |