RA0E1 Fast Prototyping Board
The RA0E1 Fast Prototyping Board is equipped with an RA0E1 MCU, making it an evaluation board specialized for prototype development for a variety of applications. It...
The RA0E1 group is a basic, simple MCU in the entry line of the RA0 series, offering excellent cost effectiveness and ultra-low power consumption. It delivers up to 32MHz of CPU performance using an Arm Cortex-M23 core with up to 64KB of embedded flash memory and a wide supply voltage range from 1.6V to 5.5V. The RA0 series is ideal for cost-sensitive applications such as low power and lower cost for consumer electronics, system control for small appliances, industrial system control and building automation.
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
11 items
|
The RA0E1 Fast Prototyping Board is equipped with an RA0E1 MCU, making it an evaluation board specialized for prototype development for a variety of applications. It...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet (ch) |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
UART (ch) (#) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit High Res Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
10-Bit D/A Converter (ch) (#) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA0E1053CFJ#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | 0.8348 | Get Samples, | ||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1053CNH#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1053CNK#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 24 | QFN | 4 x 4 x 0.5 | 0.5 | 21 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 24 | QFN | 4 x 4 x 0.5 | 0.5 | 21 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 24 | QFN | 4 x 4 x 0.5 | 0.5 | 21 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1053CNL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 16 | QFN | 3 x 3 x 0.8 | 0.5 | 13 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 2 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | 0.7423 | Get Samples, | ||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 16 | QFN | 3 x 3 x 0.8 | 0.5 | 13 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 2 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 16 | QFN | 3 x 3 x 0.8 | 0.5 | 13 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 2 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1053CSC#CA0 circleActive Samples Available |
2037 Dec | Magazine | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 20 | LSSOP | 6 x 4 x 1.45 | 0.65 | 17 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 32 | 1 | 12 | 20 | LSSOP | 6 x 4 x 1.45 | 0.65 | 17 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1073CFJ#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | 0.7762 | Get Samples, | ||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 32 | LQFP | 7 x 7 x 1.7 | 0.8 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1073CNH#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | 0.908 | Get Samples, | ||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 32 | QFN | 5 x 5 x 0.8 | 0.5 | 29 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 10 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1073CNK#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 24 | QFN | 4 x 4 x 0.5 | 0.5 | 21 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 24 | QFN | 4 x 4 x 0.5 | 0.5 | 21 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 24 | QFN | 4 x 4 x 0.5 | 0.5 | 21 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1073CNL#AA0 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 16 | QFN | 3 x 3 x 0.8 | 0.5 | 13 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 2 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | 0.7908 | Get Samples, | ||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 16 | QFN | 3 x 3 x 0.8 | 0.5 | 13 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 2 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 16 | QFN | 3 x 3 x 0.8 | 0.5 | 13 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 2 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | |||||
R7FA0E1073CSC#CA0 circleActive Samples Available |
2037 Dec | Magazine | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 20 | LSSOP | 6 x 4 x 1.45 | 0.65 | 17 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 | Get Samples, | |||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 32 | 64 | 1 | 12 | 20 | LSSOP | 6 x 4 x 1.45 | 0.65 | 17 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 6 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 0 | 3 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 8 | 0 | 1 | 1 | 0 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, TRNG | Yes | Yes | Yes | SWD | 3 |
This video guides first-time users of the RA family using the Fast-Prototyping Board through the steps of installing a development environment, generating a project, and checking the operation to develop software.
The guide features the FPB-RA0E1 (Debugger: J-Link ARM) as a practical example.
Related Resources
![]() |
How Can a Low-Cost, Entry-Level MCU Meet Your System Requirements | Blog Post | Apr 9, 2024 |
![]() |
Renesas Introduces New Entry-Level RA0 MCU Series with Best-in-Class Power Consumption | News | Apr 9, 2024 |
![]() |
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
![]() |
Get Where You’re Going with the Official Renesas RA Family Guide | Blog Post | Jun 29, 2021 |