Skip to main content

Overview

Description

An inverter is used to convert DC power to the AC power used in an electric vehicle motor. The xEV inverter kit maximizes the HEV/EV motor performance by practical inverter hardware designs using a combination of microcontrollers, power management ICs, gate driver ICs, insulated gate bipolar transistors (IGBTs), and fast recovery diodes (FRD). Additionally, xEV Inverter Application Model & Software are also available.

The document and software on this page can be requested by those who satisfy the following conditions and will be downloadable only after signing an NDA and a paid contract.

  • You can sign in to your My Renesas account. (only corporate e-mail addresses are acceptable)
    *If you do not have an account, please sign up for one.
  • You are considering the purchase of this kit.
  • It is not to be used by a competitor's related trading company, for personal use, or for research purposes, etc.

Features

  • Practical inverter specification for xEV 100kW class motors
  • Jumpstart evaluation with xEV Inverter Kit and Application Model & Software
  • Provide early discovery and countermeasures for customers' issues, through Renesas' motor bench, dedicated engineering support
  • 3.9L compact volume through highly integrated products and temperature management
  • Superior power efficiency, with 99% maximum inverter efficiency
  • Function is already proven in real car demos
  • High accuracy sensor error correction features
  • System specifications (1 motor)
    • Rated capacity: Maximum 410V x 500A =205kVA (10sec)
    • Output power: 40kW (continuous), 100kW (10sec)
    • Output current: 200ARMS (continuous), 500ARMS (10sec)
    • Input voltage: 270-410V @100kW
    • Volume: 3.9L
    • Carrier frequency: 4-12kHz@single sampling, 4-6kHz@double sampling
    • Cooling: Water Cooling (50% LLC mixture)
    • Rotation speed: 10500rpm (Depends on Dyno)
    • External IF: CAN-FD (3ch), SCI (1ch), JTAG

Applications

Documentation

Type Title Date
Application Note Log in to Download PDF 2.32 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
xEV Inverter Application Model & Software
An xEV (Electric Vehicle) runs on a motor or combination of motor and internal combustion engine, and the motor is controlled by the xEV Inverter. The “xEV Inverter Application Model and Software” provides a sample application model and software to control the motor, reducing software development effort and time during product development using the xEV inverter kit.
Software Package Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 116.85 MB
1 item

Videos & Training