Skip to main content

Overview

Description

The Smart Power Strip is a popular household appliance, which is widely used in intelligent linkage control and power saving of connected devices. This Smart Power Strip reference design features the RL78/G10 low power consumption, small package MCU. It can control the power supply of multiple terminals in conjunction simultaneously, such as a mainframe computer (master device) and a monitor (slave device), or a television with a set-top box and router, etc. The timer function of the RL78/G10 can detect when the master outlet is turned on or off and supply power to the slave outlet automatically when the master outlet is on.

Features

  • Demo board includes the RL78/G10 MCU
  • Offers intelligent linkage control and power saving: If the device connected to the master outlet turns on or off, the power supply of the slave outlet will be automatically turned on or off with a delay of 100ms
  • The default threshold is set to 30W, to improve anti-interference
  • When the power of the device connected to the master outlet is larger than the default threshold, the MCU uses a relay to turn on the power supply of the slave outlet
  • When the power of a device connected to the master outlet is less than the default threshold, the MCU uses a relay to turn off the power supply of the slave outlet

Applications

Documentation

Design & Development

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.