Overview

Description

The Renesas Solution Starter Kit for RX23W is the perfect starter kit for developers who are new to the RX23W (Code Flash 512KB, Pin Count 85-pin).

The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment from the Renesas website and start evaluating RX23W performance, right after unboxing the Renesas Solution Starter Kit.

Features

  • Devices on board
    • Renesas Solution Starter Kit for RX23W: R5F523W8ADBL (Code Flash 512KB, Pin Count 85-pin)
    • Renesas Solution Starter Kit for RX23W with Built-in Trusted Secure IP Lite : R5F523W8BDB (Encrypt Function Supported, Code Flash 512KB, Pin Count 85-pin)
  • RX23W builds in Trusted Secure IP Lite. AES encryption function and robust key management can be evaluated. (*1)
  • Bluetooth® 5.0 Low Energy can be evaluated. (Download the sample code including project for Touch feature evaluation on Renesas Web site.)
  • Touch feature (self-capacitive type) can be evaluated. (Download the sample code including project for Touch feature evaluation on Renesas Web site.)
  • 1 channel USB Function and 1 channel USB Host can be evaluated. (*2)
  • Communication function such as CAN (*2), IIC and SCI can be evaluated.
  • Sample codes with easy to understand coding technique are available on Renesas Web site.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8.1 (other than the listed OS is not supported)
  • Application combining functions using FIT (Firmware Integration Technology) module can be evaluated.
    • *1 : The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.
    • *2 : When using this function, prepare an external power supply (AC adapter etc.) that outputs 5V. Suitable plugs are center plus, outer diameter 5.5mm, inner diameter 2.1mm.

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Board Description File ZIP 1 KB
PCB Design Files Log in to Download ZIP 1.12 MB 日本語
Software & Tools - Other Log in to Download ZIP 96.24 MB
4 items

Sample Code